J1 Series

Automotive Direct Cooling Power Module

Extra-compact, direct-cooling 6-in-1 package with cooling fin.
Inverter power-loss reduction and high reliability supported by 7th-generation IGBT chip applied CSTBTTM※1 technology.
※1:CSTBTTM is Mitsubishi Electric’s original IGBT chip construction incorporating carrier-store effect.

Features

  • Low power loss 7th-generation IGBT chip applied CSTBTTM technology.
  • High reliability DLB※2 structure
  • 6-switching elements per package (6-in-1, insulated type)
    Direct cooling package with cooling fin
  • Compact, light-weight, high-power-density module
  • Built-in on-chip temperature sensor
  • Built-in on-chip current sensor for SC protection
  • ※2:Direct Lead Bonding

Applications

  • EV・HEV
  • High reliability inverter

Lineup

VCES (V) IC (A) Type Name
650 600
650* 700

700A product has an optional specification with an insert nut embedded in the board mounting boss.

 Enquiries Related to Products

Documents

Corresponding Products

Automotive SiC/Si Module
J3-series

With its compact size and extensive product lineup, it can be used with a wide range of xEVs, helping to extend driving range and improve power consumption.

SiC-MOSFET / RC-IGBT Bare Die

Planar and trench type SiC MOSFET technology and third generation RC-IGBT technology contribute to low power loss and high reliability.

Links to associated page

Power Loss Simulation Software

Calculate average power loss and temperature rise for Mitsubishi Electric power modules.

FAQ

FAQ for Mitsubishi Electric power devices.