750V, 400A, 2in1
This is the latest generation of our T-PM*1, which has a proven track record in the automotive market, and realizes a small module size. Equipped with RC-IGBT that combines an IGBT and a freewheeling diode on a single chip.
*1:Transfer molded Power Module
Features
Applications
Main Specifications
Parameter | Level | Value | Unit |
---|---|---|---|
Main Applications | Automotive | ||
Supply situation | Under development | ||
Rated voltage | Max | 750 | V |
Rated current | Max | 400 | A |
Connection | 2-PACK | ||
Package type | Transfer molded Power Module | ||
Device | RC-IGBT(Si) |
Please contact us for samples, data sheets and application notes.
> Enquiries Related to ProductsDocuments