750V, 800A, 6in1
The J3-T-PM*1 and pin fin baseplate are joined together to form a 6-in-1 power module. Equipped with RC-IGBT that combines an IGBT and freewheeling diode on a single chip.
*1:Transfer molded Power Module
Features
Applications
Main Specifications
Parameter | Level | Value | Unit |
---|---|---|---|
Main Applications | Automotive | ||
Supply situation | Under development | ||
Rated voltage | Max | 750 | V |
Rated current | Max | 800 | A |
Connection | 6-PACK | ||
Package type |
Transfer molded Power Module ( integrated water-cooling fin package with pin fins ) |
||
Device | RC-IGBT(Si) |
Please contact us for samples, data sheets, application notes and evaluation kits.
> Enquiries Related to ProductsDocuments