1300V, 700A, 6in1
The J3-T-PM*1 and pin fin baseplate are joined together to form a 6-in-1 power module. Equipped with SiC-MOSFET, it contributes to extending the driving range and improving power consumption of EVs, PHEVs, etc.
*1:Transfer molded Power Module
Features
Applications
Main Specifications
Parameter | Level | Value | Unit |
---|---|---|---|
Main Applications | Automotive | ||
Supply situation | Under development | ||
Rated voltage | Max | 1300 | V |
Rated current | Max | 700 | A |
Connection | 6-PACK | ||
Package type |
Transfer molded Power Module ( integrated water-cooling fin package with pin fins ) |
||
Device | SiC-MOSFET |
Please contact us for samples, data sheets, application notes and evaluation kits.
> Enquiries Related to ProductsDocuments