Power Device
>
SiC Power Device
>
FMF600DXZA-24B
Power Modules
SiC Power Modules FMF600DXZA-24B
Parameter
Level
Value
Unit
Application
Industrial equipment
Supply situation
In production
Rated voltage (V)
Max
1200
V
Rated current (A)
Max
600
A
Connection
Dual
Package type
NX type (socket)
SiC
Full
Remarks
Related documents
Document type
File type
DataSheet
PDF