Compared to Light Emitting Diodes (LEDs), semiconductor laser diodes have low power consumption, high-power output and can be used with optical systems having a higher maximum aperture. These considerable advantages mean that they can be used for projectors that do not require focal adjustment.
Mitsubishi Electric has a range of lasers available, including a multi-mode semiconductor laser with a 638nm wavelength and 1W output (when pulse-driven) , 1.55W output (when CW-driven) that provides highly visible, vibrant red colors for color projectors.
High-power / Low power consumption / Wide operating temperature range
Light sources for projectors