News
Mitsubishi Electric to Launch Two New XB Series HVIGBT Modules
4.5kV/1200A XB Series HVIGBT Module (from left: standard-isolation and high-isolation modules)
TOKYO, December 2, 2025 – Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it will launch new standard-isolation (6.0kVrms) and high-isolation (10.2kVrms) modules in its 4.5kV/1,200A XB Series of high-voltage insulated-gate bipolar transistors (HVIGBTs) on December 9. These new high-capacity power semiconductors achieve high moisture resistance for more efficient and reliable inverters used in large industrial equipment, such as railcars, operating in diverse environments including outdoors. Mitsubishi Electric will exhibit the new modules at the 40th Nepcon Japan R&D and Manufacturing show in Tokyo from January 21 to 23, 2026, as well as other exhibitions in North America, Europe, China, India and additional locations.
The new modules use IGBT elements that incorporate Mitsubishi Electric’s proprietary relaxed field of cathode (RFC) diode and carrier-stored trench-gate bipolar transistor (CSTBT1) structure. New structures for electric field relaxation2 and surface charge control3 enabled Mitsubishi Electric to reduce the chip’s termination region size by about 30% while also achieving about 20 times4 greater moisture resistance than existing products. In addition, the module reduces total switching loss by approximately 5%5 compared to previous models, and reverse-recovery safe-operating area (RRSOA) tolerance is about 2.5 times6 greater than that of compared to previous models.
As a result of improving the efficiency and reliability of inverters in large industrial equipment operating in environments where conditions can vary, such as outdoors, the modules will contribute to carbon neutrality.
- 1
Proprietary IGBT structure utilizing the carrier storage effect.
- 2
Proprietary structure with optimally arranged p-type semiconductor regions that gradually widen the spacing.
- 3
Proprietary structure where the semi-insulating film is in direct contact with the semiconductor region, ensuring stable charge dissipation.
- 4
Results of the condensation resistance verification test for XB Series and existing H Series products with a voltage rating of 3.3kV (Termination design is identical at 3.3kV and 4.5kV).
- 5
Comparison with legacy CM1200HC-90R in terms of Eon+Eoff+Erec at Tj=125°C, VCC=2,800V, and IC=1,200A.
- 6
Comparison with legacy CM1200HC-90R in terms of Prr, which is the product of VCE and Irr in the RRSOA.
Inquiry
-
Customer Inquiries
Semiconductor & Device Marketing Div.A
Mitsubishi Electric Corporation
Search by category or year
There are no articles for the condition you specified.