Products
MELSOFT VIXIO


What is MELSOFT VIXIO?
Concerns in the inspection process
- Labor shortages increase the burden on inspectors
- Generational changes in inspectors make consistent visual inspection difficult
- Even though inspection is rule-based, overdetection is increasing
It would be good to introduce AI if it wasn’t so difficult to start without specialized knowledge.
The solution -
Visual Inspection Software
More details
How to use MELSOFT VIXIO
AI detects “Different from usual”, making visual inspection easier and more accurate.
More details
MELSOFT VIXIO application examples
Here are some examples of how MELSOFT VIXIO is used in different applications.
Combination of rule-based and AI-based inspections
Introducing MELSOFT VIXIO AI inspection and using it together with existing rule-based inspection improves inspection accuracy.
Perform primary screening with AI
Checking products identified in primary screening based on AI judgment results (heat map) reduces task labor.
Double check by AI and human eyes
The introduction of doublechecking reduces the risk of overlooking defective products and ensures consistency of quality between operators.
More details
Licence system
With MELSOFT VIXIO it is possible to configure and test learning models with only one development and one runtime license.
| Development license* | |
|---|---|
| Period of use | Remarks |
| 1 year | All functions can be used |
| Run-time license* | |
|---|---|
| Period of use | Remarks |
| Perpetual (one-time purchase) | Functions other than AI model generation can be used |
*:Node-locked license for one computer
Download
Operating environment
Check the required operating environment for the visual inspection software MELSOFT VIXIO.
More details