Products
Induction Motor
Model List
| FOOT MOUNTED INDOOR (IP44) | |||
|---|---|---|---|
| 200V class - 200V 50Hz, 200V 60Hz | 400V class - 380/400/415V 50Hz, 400V 60Hz | ||
| FOOT MOUNTED OUTDOOR (IP55) | |||
|---|---|---|---|
| 200V class - 200V 50Hz, 200V 60Hz | 400V class - 380/400/415V 50Hz, 400V 60Hz | ||
Products
| FOOT MOUNTED INDOOR (IP44) | |||
|---|---|---|---|
| 200V class - 200V 50Hz, 200V 60Hz | 400V class - 380/400/415V 50Hz, 400V 60Hz | ||
| FOOT MOUNTED OUTDOOR (IP55) | |||
|---|---|---|---|
| 200V class - 200V 50Hz, 200V 60Hz | 400V class - 380/400/415V 50Hz, 400V 60Hz | ||
| FLANGE MOUNTED INDOOR (IP44) | |||
|---|---|---|---|
| 200V class - 200V 50Hz, 200V 60Hz | 400V class - 380/400/415V 50Hz, 400V 60Hz | ||