Factory Automation

Products

Induction Motor

  • Induction Motor
  • Download Spesification
  • Three-phase Motor IE1
  • Three-phase Motor IE3
  • Single-phase Motor

Model List

Three-phase Motor IE1 Three-phase Motor IE3 Single-phase Motor
SPLIT PHASE START (IP20)
SP-QR 1-4HP IP20
SP-QR 1-3HP IP20
SP-QR 1-2HP IP20
CAPACITOR START (IP20)
SC-QR 1-4HP IP20
SC-QR 1-3HP IP20
SC-QR 1-2HP IP20
CAPACITOR START (IP55)
SCF-QR 1-4HP IP55
SCF-QR 1-3HP IP55.pdf
SCF-QR 1-2HP IP55
SCF-QRV 1-4HP IP55
SCF-QRV 1-3HP IP55
SCF-QRV 1-2HP IP55
CAPACITOR START AND RUN (IP22)
SCL-QR 1HP IP22
SCL-QR 1.5HP IP22.pdf
SCL-QR 2HP IP22
SCL-QR 3HP IP22
SCL-QR 5HP IP22
SCL-QR 7.5HP IP22
SCL-QR 10HP IP22
CAPACITOR START AND RUN (IP55)
SCLF-QR 1HP IP55
SCLF-QR 1.5HP IP55.pdf
SCLF-QR 2HP IP55
SCLF-QR 3HP IP55
SCLF-QRV 1HP IP55
SCLF-QRV 1.5HP IP55
SCLF-QRV 2HP IP55
SCLF-QRV 3HP IP55

Inquiries