close
close
Start main contents
Model name | GT2510-VTWD |
Overview | 10.4”, VGA, TFT color LCD 65536 colors, Panel color: White, Power supply voltage: 24 V DC |
Conformance standard | UL cUL ClI,Div2 CE(EMC) CE(RoHS) ATEX KC KCs LR NK DNV ABS RINA BV |
Sales status | On sale |
Communication interfaces such as Ethernet, RS-232, RS-422/485, USB host/device and SD memory card are standard features.
High capacity data processing ensure smooth screen operation even when multiple tasks, such as logging, script, alarm, or device data transfer, are running.
By connecting a personal computer to the front USB interface on the GOT, the GOT acts as a transparent gateway to enable startup and adjustment of equipment.
Users do not have to bother with opening the electrical cabinet or changing cable connections.