Factory Automation

Font Size:
Series name

Reset

Classification

Reset

Installation method

Reset

Screen size

Reset

Resolution

Reset

Power supply

Reset

Conformance standard

Reset

Search by specification Product list

Human-Machine Interfaces(HMIs)-GOT

Product categories

Select

Total 58

from 1-30

1 2
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

  Product model number Screen size Resolution Power supply Installation method Installation method
GT2715-XTBA 15" XGA: 1024 x 768 dots 100 V AC to 240 V AC (+10%, -15%) Standard  
GT2715-XTBD 15" XGA: 1024 x 768 dots 24 V DC (+25%, -20%) Standard
GT2712-STBA 12.1" SVGA: 800 x 600 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2712-STBD 12.1" SVGA: 800 x 600 dots 24 V DC (+25%, -20%) Standard
GT2712-STWA 12.1" SVGA: 800 x 600 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2712-STWD 12.1" SVGA: 800 x 600 dots 24 V DC (+25%, -20%) Standard
GT2710-STBA 10.4" SVGA: 800 x 600 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2710-STBD 10.4" SVGA: 800 x 600 dots 24 V DC (+25%, -20%) Standard
GT2710-VTBA 10.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2710-VTBD 10.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Standard
GT2710-VTWA 10.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2710-VTWD 10.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Standard
GT2708-STBA 8.4" SVGA: 800 x 600 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2708-STBD 8.4" SVGA: 800 x 600 dots 24 V DC (+25%, -20%) Standard
GT2708-VTBA 8.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2708-VTBD 8.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Standard
GT2705-VTBD 5.7" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Standard
GT2512-STBA 12.1" SVGA: 800 x 600 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2512-STBD 12.1" SVGA: 800 x 600 dots 24 V DC (+25%, -20%) Standard
GT2512F-STNA 12.1" SVGA: 800 x 600 dots 100 V AC to 240 V AC (+10%, -15%) Open frame (Stud)
GT2512F-STND 12.1" SVGA: 800 x 600 dots 24 V DC (+25%, -20%) Open frame (Stud)
GT2510-VTBA 10.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2510-VTBD 10.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Standard
GT2510-VTWA 10.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2510-VTWD 10.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Standard
GT2510F-VTNA 10.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Open frame (Stud)
GT2510F-VTND 10.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Open frame (Stud)
GT2508-VTBA 8.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2508-VTBD 8.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Standard
GT2508-VTWA 8.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Standard
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

Total 58

from 1-30

1 2