Basic information
| Model name | GT2708-VTBA |
| Overview | 8.4”, VGA, TFT color LCD 65536 colors, Panel color: Black, Power supply voltage: 100 V AC to 240 V AC |
| Conformance standard | UL cUL CE(EMC) CE(LVD) CE(RoHS) KC LR NK DNV ABS RINA BV |
| Sales status | On sale |
Merit
Advanced model with multi-touch gesture functions
Zoom in to easily operate small and hard to reach switches.
After zooming in, scroll the display to show the area you want to operate.
Prevent accidental operations by designating two pressing points for critical operations.
A wide variety of specifications suit every system design
Communication interfaces such as Ethernet, RS-232, RS-422/485, USB host/device and SD memory card are standard features. High capacity data processing ensure smooth screen operation even when multiple tasks, such as logging, script, alarm, or device data transfer, are running.
In addition, image recording, image playback, video image input, and RGB output are available, thus all the functions of GOT2000 can be used on GT27 models.
With Backup/Restoration function, fear troubles no more!
The programs and parameters of the programmable controller CPU can be backed up to the SD memory card or USB memory device in the GOT. In case of a CPU failure, users can perform batch operation to restore the data to the controller.