Factory Automation

Product Features Function Comparison

Function Comparison

  Motion module Motion controller
MELSECiQ-R MELSEC-Q
RD78GH
RD78G
RD78G
PLCopen®
R64MTCPU
R32MTCPU
R16MTCPU
R64MTCPU/R32MTCPU/R16MTCPU
Q173DSCPU
Q172DSCPU
Q173DSCPU/Q172DSCPU
Q170MSCPU
Q170MSCPU-S1
Q170MSCPU/Q170MSCPU-S1
Q173DCPU
Q172DCPU
Q173DCPU/Q172DCPU
Q170MCPU
Q170MCPU
Number of control axes 1 to 256 axes 1 to 64 axes 1 to 32 axes 1 to 16 axes 1 to 32 axes 1 to 16 axes
Minimum operation cycle RD78GH: 31.25 μs
RD78G: 62.5 μs
0.222 ms 0.444 ms
Network CC-Link IE TSN SSCNETⅢH
SSCNETⅢ
Communication speed 1 Gbps 150 Mbps 50 Mbps
Maximum distance
between stations [m(ft.)]
100 (328.08) 50 (164.04)
Servo amplifier
MR-J5-G(-RJ)
MR-J5W-G
MR-J5D-G4
MR-JET-G
MR-J5-G/MR-J5W_-G
MR-J5-B(-RJ)
MR-J5W-B
MR-J4-B(-RJ)
MR-J4W-B
MR-JE-B
MR-J5-B(-RJ)/MR-J5W-B/MR-J4-B(-RJ)/MR-J4W-B
MR-J5-B(-RJ)
MR-J5W-B
MR-J4-B(-RJ)
MR-J4W-B
MR-JE-B
MR-J5-B(-RJ)/MR-J5W-B/MR-J4-B(-RJ)/MR-J4W-B
MR-J3-B
MR-J3W-B
MR-J3-B/MR-J3W-B
Ends in May 2019
Servo motor Rotary Linear Direct
Acceleration/deceleration process Trapezoidal
jerk
jerk
Trapezoidal,S-curve Advanced S-curve
Control method Position control
Speed control
Speed control including position loop
Torque
Tightening & press-fit
Position control
Speed control
Speed control including position loop
Torque
(Note-1)
Programming method PLC CPU
Ladder
FBD/LD
ST

Motion module
ST
Motion SFC
G-code
(Note-2)

Direct positioning
Synchronous control parameter
Motion SFC
Mechanical support language


Synchronous control parameter
Motion SFC
Mechanical support language
G-code
Function block (FB) PLCopen ®
Motion Control FB
• Positioning control
  (buffer mode)
• Syhchronous control
−
SD memory card ○ ○ − −
Battery-less ○ ○ − −
Engineering software MELSOFT GX Works3 MELSOFT MT Works2
  • (Note-1): Operating system software with special specification is required for torque control.
  • (Note-2): G-code control is available by additionally installing the G-code control add-on library (additional charge).

Related Link