Factory Automation

Font Size:

BH-D6

Specifications

Description
Series
Type
Number of poles
Tripping characteristics
Rated insulation voltage Ui (V)
Rated current In (A) at30℃
Rated short-circuit capacity Icn (kA)  IEC/EN 60898-1
GB/T 10963.1
400VAC
230/400VAC
230VAC
IEC/EN 60898-2
GB/T 10963.2
250VDC
125VDC
400VAC
230/400VAC
IEC/EN 60898-1 415VAC
240/415VAC
240VAC
240/415VAC
Rated short-circuit breaking capacity Icu/Ics (kA)  IEC/EN 60947-2 240/415VAC
Rated impulse withstand voltage Uimp (kV)
Energy limiting class
Isolation
Utilization category
Pollution degree
Number of operation cycles (times) Without current
With current
Outline dimensions (mm) a
b
c
ca
Overload relay type
Mounting
Applicable wire size
Mass (kg)
Accessories Alarm switch(AL)
Auxiliary switch (AX)
Shunt trip device (SHT)
Handle Lock (HL)
Terminal connection
Standard Based on
CE marking
UKCA marking
CCC
Marine use approval
Third party approval KEMA
MCB
DIN series
BH-D6
1
Type B,C,D
440
0.5,1,1.6,2,3,4,6,10,13,16,20,25,32,40,50,63
6
6
4
2
8000
8000
18
87
44
70
Thermal-magnetic
IEC35mm rail
1-25mm2
0.15
Solderless
IEC 60898-1, EN 60898-1, GB/T 10963.1
Self-declaration
Self-declaration
Certified
CCS, DNV
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次