Factory Automation

Font Size:

MP2400

Basic information

Product main imageZoom

Model nameMP2400
OverviewUltrahigh precision wire-cut EDM
Wire-cut EDM to meet to anticipations for ultrahigh accuracy
Sales statusOn sale

Merit

Machining accuracy & Stability

Next-generation drive system and optimum machine structure
* Equipped with a linear shaft motor(LSM)
* Circular accuracy within 1μ is realized using optical drive system(ODS).

Automatic wire threading

Advanced technologies for greatly improved productivity
* New annealing system greatly improves wire threading with a curl ratio of less than 10%.
* Wire break point insertion is greatly improved for thick workpieces.
* Wire threading suitable for workpiece shape. (jet on/off and submerged break point insertion)

Productivity

Advanced Productivity
* MP Water Technology increased Tungsten Carbide Productivity up to 30% from the conventional oil dielectric uid wire-cut EDM.
* Newly added Built-in scheduler function Easy and exible multiple program operation.

Operability

Excellent performance with "Easy operation", "human error reduction" and "connect ability" supporting productivity improvement for customers.
* Information is displayed on a large 19-inch screen.
* Functions to be viewed or used are called by one touch from the HOME screen.
* The number of operations performed on the Navigation menu from setup to machining is reduced by almost 40%. (as compared to the past)
* Setup performance is improved by a thin hand pendant box with LED.

Energy savings, low operating cost

Consideration for the environment and cost reduction
* The operating cost of the machine can be viewed on the cost management screen.
This is useful for budget planning.