Factory Automation

Font Size:

RH-6CRH6020-D

Basic information

Product main imageZoom

Model nameRH-6CRH6020-D
OverviewHorizontal CRH series 6kg type, Standard specification, R600mm, Z200ST, Standalone
Sales statusOn sale

Merit

Series Features

Excellent cost performance and a compact and lightweight design.

MELFA Smart Plus Next-generation intelligence

Inserting a Smart Plus card, advanced features such as integration functions for the various sensors and autonomous startup adjustment functions are provided for all phases of customer’s operations, from design and startup through to operation and maintenance.

Compact arm for space saving

Compact arm for space saving
(Maximum height RH-6CRH:520mm)

Lightweight robot arms

Light weight robot arms
(RH-6CRH6020:17kg)

High-speed operation and high performance for productivity

Standard specifications: 32 input points and 32 output points.
In addition to the robot axes, up to eight additional axes can be controlled. Also, the tracking function and CC-Link IE Field Basic are supported as standard.

Significantly reducing the startup time at worksites where robots are installed

The memory function mounted on the internal circuit board eliminated the need to input origin data at startup.