Performance specifications
| Transmission speed | ||
| Maximum overall cable distance (Maximum transmission distance) | Ver. 1.10 | 156 kbps |
| 625 kbps | ||
| 2.5 Mbps | ||
| 5 Mbps | ||
| 10 Mbps | ||
| Station type | ||
| Maximum number of connected stations | ||
| Maximum number of link points per system | ||
| Link points per remote station | Safety remote I/O station | Number of occupied stations: 1 station |
| Standard remote I/O station | Number of occupied stations: 1 station | |
| Number of occupied stations: 2 stations | ||
| Number of occupied stations: 3 stations | ||
| Number of occupied stations: 4 stations | ||
| Communication method | ||
| Synchronization method | ||
| Encoding method | ||
| Network topology | ||
| Transmission format | ||
| Error control system | Safety remote I/O station | |
| Standard remote I/O station | ||
| Communication cable | ||
| Number of occupied I/O points | ||
| Internal current consumption (5 V DC) | ||
| Weight | ||
156 kbps/625 kbps/2.5 Mbps/5 Mbps/10 Mbps (selectable) |
1200 m |
900 m |
400 m |
160 m |
100 m |
Safety master station |
64 |
Remote I/O (RX, RY) : 2048 points Remote register (RWw) : 256 points Remote register (RWr) : 256 points |
Remote input (RX) : 32 points Remote output (RY) : 32 points Remote register (RWw) : 0 points Remote register (RWr) : 0 points |
Remote input (RX) : 32 points Remote output (RY) : 32 points Remote register (RWw) : 4 points Remote register (RWr) : 4 points |
Remote input (RX) : 64 points Remote output (RY) : 64 points Remote register (RWw) : 8 points Remote register (RWr) : 8 points |
Remote input (RX) : 96 points Remote output (RY) : 96 points Remote register (RWw) : 12 points Remote register (RWr) : 12 points |
Remote input (RX) : 128 points Remote output (RY) : 128 points Remote register (RWw) : 16 points Remote register (RWr) : 16 points |
Broadcast polling method |
Frame synchronization method |
NRZI method |
Bus (RS-485) |
HDLC compliant |
CRC32 (X32 + X26 + X23 + X22 + X16 + X12 + X11 + X10 + X8 + X7 + X5 + X4 + X2 + X + 1) |
CRC16 (X16 + X12 + X5 + 1) |
Ver.1.10 compatible CC-Link dedicated cable CC-Link dedicated cable (Ver.1.00 compatible) CC-Link dedicated high-performance cable (Ver.1.00 compatible) |
32 points (I/O assignment: Intelligent 32 points) |
0.46 A |
0.12 kg |