Product categories
Safety programmable controller
Total 17
from 1-17
Displays a list of checked products specifications (up to 10 items).
| Large categories | Medium categories | Small categories | Model name | Outline | |
|---|---|---|---|---|---|
| CPU | QS001CPU 2023/09 Discontinued |
Number of I/O points: 1024, number of I/O device points: 6144, program size: 14K steps, processing speed (LD X0): 100 ns, program size: 56K bytes, peripheral connection ports: USB | |||
| CPU | QS001CPU-K 2023/09 Discontinued |
Number of I/O points: 1024, number of I/O device points: 6144, program size: 14K steps, processing speed (LD X0): 100 ns, program size: 56K bytes, peripheral connection ports: USB, S-mark certified | |||
| Base | Main base | QS034B 2023/09 Discontinued |
4 slots, safety power supply module required, for QS Series modules | ||
| Base | Main base | QS034B-E 2010/09 Discontinued |
4 slots, safety power supply module required, for QS Series modules (English manual included) | ||
| Base | Main base | QS034B-K 2023/09 Discontinued |
4 slots, safety power supply module required, for QS Series modules S-mark certified | ||
| Power supply | AC input | 100...120 V AC input | QS061P-A1 2023/09 Discontinued |
Input: 100...120 V AC Output: 5 V DC 6 A |
|
| Power supply | AC input | 100...120 V AC input | QS061P-A1-K 2023/09 Discontinued |
Input: 100...120 V AC Output: 5 V DC 6 A S-mark certified |
|
| Power supply | AC input | 200...240 V AC input | QS061P-A2 2023/09 Discontinued |
Input: 200...240 V AC Output: 5 V DC 6 A |
|
| Power supply | AC input | 200...240 V AC input | QS061P-A2-K 2023/09 Discontinued |
Input: 200...240 V AC Output: 5 V DC 6 A S-mark certified |
|
| Safety network | CC-Link IE Field | QS0J71GF11-T2 2023/09 Discontinued |
CC-Link IE Field Network, master (safety)/local (safety) station | ||
| Safety network | CC-Link Safety | Master station | QS0J61BT12 2023/09 Discontinued |
CC-Link Safety master module | |
| Safety network | CC-Link Safety | Master station | QS0J61BT12-K 2023/09 Discontinued |
CC-Link Safety master module, S-mark certified | |
| Safety network | CC-Link Safety | Safety input | QS0J65BTS2-8D 2023/09 Discontinued |
DC input: 8 points (double input), 16 points (single input), 24 V DC, 5.9 mA, response time: 0.4 ms, 16 points/common, negative common type, spring-clamp terminal block | |
| Safety network | CC-Link Safety | Safety output | QS0J65BTS2-4T 2023/09 Discontinued |
Transistor output: 4 points (source + sink type), 2 points (source + source type), 24 V DC, 0.5 A/point, response time: 0.4 ms, 4 points/common, spring-clamp terminal block | |
| Safety network | CC-Link Safety | Safety I/O | QS0J65BTB2-12DT 2023/09 Discontinued |
DC input: 8 points (double input), 16 points (single input), 24 V DC, 4.6 mA, response time: 0.4 ms, 16 points/common, negative common type, transistor output: 4 points (source + sink type), 2 points (source + source type), 24 V DC, 0.5 A/point, response time: 0.4 ms, 4 points/common, 2-piece terminal block |
|
| Safety network | CC-Link Safety | Safety I/O | QS0J65BTB2-12DT-K 2023/09 Discontinued |
DC input: 8 points (double input), 16 points (single input), 24 V DC, 4.6 mA, response time: 0.4 ms, 16 points/common, negative common type, transistor output: 4 points (source + sink type), 2 points (source + source type), 24 V DC, 0.5 A/point, response time: 0.4 ms, 4 points/common, 2-piece terminal block, S-mark certified |
|
| Software | MELSOFT GX Developer | English | SW8D5C-GPPW-E 2023/09 Discontinued |
Programmable controller programming software MELSOFT GX Developer Version8 Standard license (English) Package edition (CD) |
Displays a list of checked products specifications (up to 10 items).
Total 17
from 1-17