Start main contents
| Model name | QS001CPU-K |
| Overview | Number of I/O points: 1024, number of I/O device points: 6144, program size: 14K steps, processing speed (LD X0): 100 ns, program size: 56K bytes, peripheral connection ports: USB, S-mark certified |
| Conformance standard | UL cUL CE(EMC) CE(Machinery) CE(RoHS) IEC 61508 IEC 62061 EN ISO 13849-1 S KC(EMC) |
| Sales status | Discontinued |
| Discontinued date | 2023/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|