News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
Semiconductors & Devices
2012
- Nov 12, 2012
- Mitsubishi Electric Launches 8.4-, 10.4- & 12.1-inch Color TFT-LCD Modules with Circuit board-embedded LED Drivers
- Oct 30, 2012
- Mitsubishi Electric to Ship Low-noise, Small-package Amplifier for Global Positioning Systems
- Sep 18, 2012
- Mitsubishi Electric Receives Green Designation From Fukuoka Prefecture in Japan
- Sep 12, 2012
- Mitsubishi Electric Develops Ku-band 50W GaN HEMT for Satellite Earth Stations
- Jul 9, 2012
- Mitsubishi Electric to Begin Shipment of Silicon Carbide Power Module Samples
- Jul 4, 2012
- Mitsubishi Electric Launches Color TFT-LCD Modules with Projected Capacitive Touch Panels for Industrial Applications
- May 8, 2012
- Mitsubishi Electric Unveils Sixth-generation MPD Series of IGBT Modules
- Mar 13, 2012
- Mitsubishi Electric Launches 1200V High-voltage Integrated Circuit for Inverter Systems
- Mar 6, 2012
- Mitsubishi Electric to Launch 600V High-voltage Integrated Circuit for Automotive Applications
- Feb 14, 2012
- Mitsubishi Electric Launches 8.4-, 10.4- & 12.1-inch Color TFT-LCD Modules
- Jan 30, 2012
- Mitsubishi Electric Enters into Purchase and Sale Agreement of Land and Building with Renesas Electronics
- Jan 26, 2012
- Mitsubishi Electric Launches 1200V/50A Large-Type Dual In-line Package Intelligent Power Module
- Jan 12, 2012
- Mitsubishi Electric Launches 8.4-inch & 10.4-inch Color TFT-LCD Modules