High Power, High Efficiency, and Miniaturization Ideal for high-speed, high-capacity wireless communication systems
				GaN High-Frequency Devices
GaN enables high efficiency and high output, thereby contributing to the evolution of high-speed, large-capacity communication systems such as satellite communication (SATCOM) Earth station, and mobile communication base transceiver station (BTS).
Silicon RF Devices
Widely used in portable wireless communication devices that operate in the frequency band under 1 GHz in order to amplify transmission power, which contributes to low power consumption and miniaturization.