Title | Type/Model | Pub. date | File / Size |
---|---|---|---|
Compliance with EU Battery Regulations | MELSEC series, MELIPC series, and GOT2000 series | 2024-11 | FA-A-0436 (0.77MB) |
Compliance with Substances Banned by the Stockholm Convention on Persistent Organic Pollutants, Dechlorane Plus and UV-328 | MELSEC iQ-F series, MELSEC-F series, 2 series, network products | 2024-11 | FAM-A-0099 (0.10MB) |
Changes in the Packaging Boxes for the MELSEC iQ-F/MELSEC-F Series | MELSEC iQ-F series and MELSEC-F series | 2024-10 | FAM-A-0094 (2.56MB) |
Production Discontinuation of User's Manuals for the MELSEC iQ-F Series (In December 2024) | MELSEC iQ-F series | 2024-09 | FAM-A-0081 (0.10MB) |
Change in the Nameplate and LOT Number for the FX5UC CPU Modules | FX5UC CPU module | 2024-09 | FAM-A-0095 (0.70MB) |
Addition of the UKCA Mark Due to the UK's Secession from the EU | MELSEC series, MELIPC series, and MELSENSOR series | 2024-02 | FA-A-0335 (0.10MB) |
Notice of Addition of Standards Display | MELSEC iQ-F series, MELSEC-F series | 2024-02 | FAM-A-0035 (0.51MB) |
Notification about Sealing Sticker on Packaging Box to Prevent Tampering with Products (MELSEC iQ-R/MELSEC iQ-F series) | FX5U-32MR/DS, FX5U-32MR/ES, FX5U-32MT/DS, FX5U-32MT/DSS, FX5U-32MT/ES, FX5U-32MT/ESS, FX5U-64MR/DS, FX5U-64MR/ES, FX5U-64MT/DS, FX5U-64MT/DSS, FX5U-64MT/ES, FX5U-64MT/ESS, FX5U-80MR/DS, FX5U-80MR/ES, FX5U-80MT/DS, FX5U-80MT/DSS, FX5U-80MT/ES, FX5U-80MT/ESS, FX5UC-32MR/DS-TS, FX5UC-32MT/D, FX5UC-32MT/DSS, FX5UC-32MT/DSS-TS, FX5UC-32MT/DS-TS, FX5UC-64MT/D, FX5UC-64MT/DSS, FX5UC-96MT/D, FX5UC-96MT/DSS, R00CPU, R01CPU, R02CPU, R04CPU, R04ENCPU, R08CPU, R08ENCPU, R16CPU, R16ENCPU, R32CPU, R32ENCPU, R120CPU, R120ENCPU | 2024-02 | FA-A-0359 (3.61MB) |
Change in Packaging Box for the MELSEC iQ-F Series I/O Modules (Extension Cable Type) | FX5-16EX/ES, FX5-16EYR/ES, FX5-16EYT/ES, FX5-16EYT/ESS, FX5-16ER/ES, FX5-16ET/ES, FX5-16ET/ESS, FX5-16ET/ES-H, FX5-16ET/ESS-H | 2023-11 | FAM-A-0079 (2.58MB) |
Change in the External Appearance of FX5U CPU Modules | FX5U-32MR/ES, FX5U-32MT/ES, FX5U-32MT/ESS, FX5U-32MR/DS, FX5U-32MT/DS, FX5U-32MT/DSS, FX5U-64MR/ES, FX5U-64MT/ES, FX5U-64MT/ESS, FX5U-64MR/DS, FX5U-64MT/DS, FX5U-64MT/DSS, FX5U-80MR/ES, FX5U-80MT/ES, FX5U-80MT/ESS, FX5U-80MR/DS, FX5U-80MT/DS, FX5U-80MT/DSS | 2023-07 | FAM-A-0047 (0.95MB) |
Precautions for Transport Recommendations on Lithium Batteries | MELSEC-A/QnA/Q/L/QS/F series and MELSEC iQ-R/MELSEC iQ-F series programmable controllers | 2023-07 | FA-A-0222 (0.23MB) |
Change in the Packaging Box for the FX5UJ CPU Modules | FX5UJ-24MR/ES, FX5UJ-24MT/ES, FX5UJ-24MT/ESS, FX5UJ-40MR/ES, FX5UJ-40MT/ES, FX5UJ-40MT/ESS, FX5UJ-60MR/ES, FX5UJ-60MT/ES, FX5UJ-60MT/ESS | 2023-06 | FAM-A-0069 (0.40MB) |
Change in the MELSEC iQ-F Series User's Manuals | MELSEC iQ-F series | 2023-04 | FAM-A-0049 (0.10MB) |
Publishing Hardware Manuals for the FX5UJ CPU Modules on the Web | FX5UJ CPU module | 2023-04 | FAM-A-0065 (2.14MB) |
Change in Packaging for the FX5S CPU Modules | FX5S-30MR/ES, FX5S-30MT/ES, FX5S-30MT/ESS, FX5S-40MR/ES, FX5S-40MT/ES, FX5S-40MT/ESS, FX5S-60MR/ES, FX5S-60MT/ES, FX5S-60MT/ESS | 2023-02 | FAM-A-0064 (1.32MB) |
Change of Network-related Terminology | Products corresponding to CC-Link IE TSN, CC-Link IE Field Network, CC-Link IE Field Network Basic, CC-Link, and AnyWireASLINK | 2023-01 | FA-A-0394 (0.09MB) |
Change in Packaging for the FX5UJ CPU Modules | FX5UJ-24MR/ES, FX5UJ-24MT/ES, FX5UJ-24MT/ESS, FX5UJ-40MR/ES, FX5UJ-40MT/ES, FX5UJ-40MT/ESS, FX5UJ-60MR/ES, FX5UJ-60MT/ES, FX5UJ-60MT/ESS | 2023-01 | FAM-A-0063 (0.55MB) |
Change of Indications on the Products and Packaging Boxes Due To the Removal of the EAC Mark | MELSEC series, MELIPC series, GOT series | 2022-12 | FA-A-0396 (0.84MB) |
Notice of EU RoHS Directive on Compact PLC, Tension Controllers and HMI | Compact PLC, Tension Controller, HMI | 2022-11 | FAM-A-0061 (2.46MB) |
Indication of the Place of Origin | MELSEC iQ-F series and MELSEC-F series | 2022-10 | FAM-A-0057 (2.99MB) |
Production Discontinuation of User's Manuals for the MELSEC iQ-F Series | MELSEC iQ-F series | 2022-10 | FAM-A-0055 (0.09MB) |
Change in Ethernet Communication Connector Built Into the FX5UC CPU Modules | FX5UC-32MT/D, FX5UC-32MT/DSS, FX5UC-64MT/D, FX5UC-64MT/DSS, FX5UC-96MT/D, FX5UC-96MT/DSS, FX5UC-32MT/DS-TS, FX5UC-32MT/DSS-TS | 2022-08 | FAM-A-0050 (0.13MB) |
Lloyd's Certificate Approval and Relevant Requirements for MELSEC iQ-F Series | MELSEC iQ-F series | 2022-06 | FAM-A-0004 (0.12MB) |
DNV Certificate Approval and Relevant Requirements for MELSEC iQ-F Series | MELSEC iQ-F series | 2022-06 | FAM-A-0005 (0.12MB) |
BV Certificate Approval and Relevant Requirements for MELSEC iQ-F Series | MELSEC iQ-F series | 2022-06 | FAM-A-0007 (0.12MB) |
ABS Certificate Approval and Relevant Requirements for MELSEC iQ-F Series | MELSEC iQ-F series | 2022-06 | FAM-A-0008 (0.12MB) |
NK Certificate Approval and Relevant Requirements for MELSEC iQ-F Series | MELSEC iQ-F series | 2022-06 | FAM-A-0006 (0.12MB) |
Change of the Term Used in Software and Manuals Related to CC-Link IE TSN | MELSEC iQ-R series and MELSEC iQ-F series | 2022-05 | FA-A-0377 (0.09MB) |
Change of the Case for the SD Memory Card | NZ1MEM-2GBSD, NZ1MEM-4GBSD, NZ1MEM-8GBSD, NZ1MEM-16GBSD | 2022-02 | FA-A-0370 (0.19MB) |
Network cameras supporting the Camera recording package | MELSEC iQ-R series, MELSEC iQ-F series, and MELSEC-Q series | 2021-04 | FA-A-0306 (0.31MB) |
Expansion of the Operating Ambient Temperature Range and Change of the External Appearance of FX5-CCLGN-MS | FX5-CCLGN-MS | 2020-12 | FAM-A-0010 (0.12MB) |
Change of Authentication Labels for Genuine Products and Nameplates | MELSEC iQ-F series, MELSEC-F series | 2020-05 | FAM-A-0002 (0.33MB) |
Changes to the MELSEC iQ-F series spring clamp terminal block parts | FX5UC-32MR/DS-TS, FX5UC-32MT/DS-TS, FX5UC-32MT/DSS-TS, FX5-C32EX/DS-TS, FX5-C16EYR/D-TS, FX5-C32EYT/DTS, FX5-C32EYT/DSS-TS, FX5-C32ET/DS-TS, FX5-C32ET/DSS-TS, FX5-4AD, FX5-4DA, FX5-8AD, FX5-4LC | 2019-07 | HIME-T-P-0205-E (0.21MB) |
Changes of the external appearance of the terminal block cover of MELSEC iQ-F series FX5U CPU module | FX5U-64MR/ES, FX5U-64MT/ES, FX5U-64MT/ESS, FX5U-64MR/DS, FX5U-64MT/DS, FX5U-64MT/DSS | 2019-06 | HIME-T-P-0203-E (0.22MB) |
Changes of the connector parts for the RS-232C communication | FX5-232ADP, FX3U-232ADP-MB, FX3U-232-BD | 2019-02 | HIME-T-P-0201-E (1.35MB) |
RINA Certificate Approval and Relevant Requirements for MELSEC iQ-F series | MELSEC iQ-F series FX5 PLC | 2018-10 | HIME-T-P-0178-E (0.33MB) |
KR Certificate Approval and Relevant Requirements for MELSEC iQ-F series | MELSEC iQ-F series FX5 PLC | 2018-10 | HIME-T-P-0179-E (0.34MB) |
Precautions for using MELSEC iQ-F and MELSEC-F series at high altitude | MELSEC iQ-F series, MELSEC-F series | 2017-09 | HIME-T-P-0185-E (0.09MB) |
Changes in the nameplate according to the compliance with ANSI/ISA-12.12.01 | MELSEC iQ-F series | 2017-08 | HIME-T-P-0183-E (0.20MB) |
Precautions for connecting MELSEC iQ-F Series FX5U CPU module and FX3U-4AD/FX3U-4DA | MELSEC iQ-F Series FX5U/FX5UC CPU module, FX5-CNV-BUS, and FX5-CNV-BUSC | 2016-08 | HIME-T-P-0171-E (0.11MB) |
Addition of the China RoHS marks to our products | MELSEC series | 2016-06 | FA-A-0211 (0.38MB) |
How to use MELSEC iQ-F series FX5U CPU module built-in analog inputs as current inputs | MELSEC iQ-F series FX5U CPU module | 2016-04 | HIME-T-P-0159-E (0.13MB) |