Title | Type/Model | Pub. date | File / Size |
Change of the Serial Number Printing Method for the Sensorless Servo Drive Unit Options | - | 2023-06 | 040E (0.22MB) |
Addition of Cooling Fan Types for the FR-D700-G Series Sensorless Servo Drive Units | - | 2022-01 | 036E (0.23MB) |
Compliance of the MM-GKR and MM-CF Series Sensorless Servo Motors with China Energy Label Registration | - | 2021-05 | 033E (0.19MB) |
Indication Change on the Rating Plate and Packaging Label of the MM-GKR and MM-CF Series Sensorless Servo Motors | - | 2021-05 | 034E (0.60MB) |
Auxiliary Plate Change for the Reduction-Gear-Equipped MM-GKR Series Sensorless Servo Motors | - | 2021-05 | 035E (0.21MB) |
Firmware Upgrade for the FR-E700EX Series Sensorless Servo Drive Units | - | 2021-03 | 030E (0.25MB) |
Packaging Label Change for the
MM-GKR Series Sensorless Servo Motors | - | 2021-03 | 031E (0.22MB) |
UL File Number Change for Sensorless Servo Drive Units | - | 2020-11 | 028E (0.18MB) |
Material Substitution for Additional Four Substances Restricted by EU RoHS Recast Directive for Sensorless Servo Drive Units and Options | - | 2020-11 | 029E (0.44MB) |
Expanded Capacity Range of Motors Supported by the FR-E700EX Series Sensorless Servo Drive Units | - | 2019-08 | 025E (0.14MB) |
Removal of Caution Labels Supplied with the Instruction Manuals of Sensorless Servo Drive Units | - | 2019-08 | 026E (0.22MB) |
Firmware Upgrade for the FR-E700EX Series Sensorless Servo Drive Units | - | 2019-05 | 024E (0.14MB) |