Lineup
Generator
Air-cooled Generators
The simple structure of the outstanding air-cooled generators ensures easy maintenance and short time installation.
Note: Power-generator business was transferred to Mitsubishi Generator Co., Ltd on April 1, 2024. Click here for details.
Specifications
| Output | ~400MVA class (FTC) ~100MVA class (SFM) |
|---|---|
| Voltage | ~21kV |
| Thermal insulation class | Class 155 (F) |
| Temperature rise | Class 130 (B) |
| Rotational speed | 3,000min-1 |
| Frequency | 50Hz / 60Hz |
| Efficiency | ~98.8% |
- * Separate series 20MVA class 4-pole generator also available
System configuration
Cooling Structure
Latest Technologies
New ventilation system for larger output
The latest analytical technologies applied, achieving an optimal cooling system that suppresses temperature rise throughout the generator and realizes higher generator output.
CFD analysis
Higher efficiency fan for lower windage loss
A small, high efficiency propeller fan is incorporated to ensure that required fan characteristics are realized, sufficiently reducing wind loss and realizing a high efficiency generator.
SFM(Simple Frame Modular)
For small and medium output air-cooled generator(up to 100 MVA class)
FTC(Fan-to-Cooler)
For large output air-cooled generator(from 100 MVA class)