News
Note that the releases are accurate at the time of publication but may be subject to change without notice. This page shows only the most recent items. For the full archive of press releases please click "Search by category or year."
Mitsubishi Electric to Release 6.5W Silicon RF High-power MOSFET Samples for Commercial Handheld Two-way Radios
Silicon RF high-power MOSFET (RD06LUS2)
TOKYO, February 27, 2024 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it will begin shipping samples of its new 6.5W silicon radio-frequency (RF) high-power metal-oxide semiconductor field-effect transistor (MOSFET) for use in RF high-power amplifiers of commercial handheld two-way radios (walkie-talkies) on February 28. The model, which achieves an industry-leading* 6.5W output power from a 3.6V single-cell lithium-ion battery, is expected to extend the range and reduce the power consumption of commercial radio equipment.
With the growing popularity of 3.6V lithium-ion batteries in smartphones, the commercial radio industry has been expected to develop higher power products using these batteries, which are less expensive than conventional 7.2V batteries. But until now, the use of 3.6V batteries resulted in reduced output power for commercial radio amplifiers which require higher output than smartphones, so the market has been waiting for MOSFETs capable of increasing the output power of 3.6V batteries.
In response, Mitsubishi Electric has now developed a high-power silicon MOSFET (RD06LUS2) that achieves unmatched power output and high drain efficiency** for commercial radios operating at 3.6V. In addition, a package containing two of these MOSFET chips can save space on printed circuit boards for commercial radios and contribute to lower assembly costs.
* As of February 27, 2024 according to Mitsubishi Electric's research of 3.6V power amplifiers
** Efficiency of conversion from battery power to RF power output
Inquiry
-
Customer Inquiries
Semiconductor & Device Marketing Div.B
Mitsubishi Electric Corporation