News
Note that the releases are accurate at the time of publication but may be subject to change without notice. This page shows only the most recent items. For the full archive of press releases please click "Search by category or year."
Mitsubishi Electric to Ship Samples of GaN MMIC Power Amplifier for Ka-band SATCOM Earth Stations
Final stage circuitry example of transmitters for Ka-band satellite communication earth station
TOKYO, June 14, 2024 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it will begin shipping samples of 8W and 14W gallium nitride (GaN) monolithic microwave integrated circuit (MMIC) power amplifiers for use in Ka-band satellite-communication (SATCOM) earth stations from July 1.
While the mainstream frequency for satellite communications is currently the Ku-band (13GHz to 14GHz), the higher frequency Ka-band (27.5GHz to 31GHz) offers multi-beam technology and much wider bandwidth for transmitting more data. By adding more Ka-band products to its lineup, Mitsubishi Electric expects to meet the growing demand for high-capacity communications and contribute to smaller and more power-efficient satellite communications earth stations. These products will be exhibited in the USA at IEEE MTT-S International Microwave Symposium (IMS) 2024 in Washington, DC, on June 18-20.
The two new GaN MMIC power amplifiers will be shipped as customer-board-friendly bare chips. Suitable for emergency communications and Ka-band multi-carrier communications, they will support the power levels and frequencies required for Ka-band satellite communications transmitters capable of handling large amounts of data. In addition, thanks to a new GaN HEMT with high-output, high-efficiency, Mitsubishi Electric's new chips achieve unsurpassed miniaturization and increased power added efficiency of more than 20% at maximum linear power.
Inquiry
-
Customer Inquiries
Semiconductor & Device Marketing Div.B
Mitsubishi Electric Corporation
Search by category or year
There are no articles for the condition you specified.