Products
Three-phase Motor IE3

Flange Mounted Outdoor (IP55)
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PRVO
RATED OUTPUT: 0.75 kW
POLE: 4
CODE: MEATH CODE : 1M002V-400075PVDI0
OUTLINE DRAWING NO.: ONM840421-A
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 3.6 | 3.3
RATED SPEED (min⁻¹): 1420 | 1710
RATED EFFICIENCY (%): 83.8 | 86.0
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 16
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6204ZZ
- OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz : 49 / 60Hz : 50
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES : 3
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PRVO
RATED OUTPUT: 0.75 kW
POLE: 4
CODE: MEATH CODE : 1M002V-400075PVNH0
OUTLINE DRAWING NO.: ONM840421-A
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 1.8 | 1.8 | 1.9 | 1.65
RATED SPEED (min⁻¹): 1410 | 1420 | 1430 | 1710
RATED EFFICIENCY (%): 83.5 | 83.8 | 83.5 | 86.0
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 16
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6204ZZ
- OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz : 49 / 60Hz : 50
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES : 3
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PRVO
RATED OUTPUT: 1.5 kW
POLE: 4
CODE: MEATH CODE : 1M002V-400150PVDI0
OUTLINE DRAWING NO.: ONM940422-A
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 6.6 | 6.0
RATED SPEED (min⁻¹): 1450 | 1745
RATED EFFICIENCY (%): 86.9 | 88.6
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 23
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6205ZZ
- OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz : 49 / 60Hz : 50
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES : 3
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PRVO
RATED OUTPUT: 1.5 kW
POLE: 4
CODE: MEATH CODE : 1M002V-400150PVNH0
OUTLINE DRAWING NO.: ONM940422-A
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 3.4 | 3.3 | 3.3 | 3.0
RATED SPEED (min⁻¹): 1445 | 1450 | 1455 | 1745
RATED EFFICIENCY (%): 86.7 | 86.9 | 86.6 | 88.6
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 23
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6205ZZ
- OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz : 49 / 60Hz : 50
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES : 3
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PRVO
RATED OUTPUT: 2.2 kW
POLE: 4
CODE: MEATH CODE : 1M002V-400220PVDI0
OUTLINE DRAWING NO.: ONM040423-A
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 9.6 | 8.8
RATED SPEED (min⁻¹): 1450 | 1745
RATED EFFICIENCY (%): 88.2 | 89.9
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 100L
WEIGHT (kg): 33
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6206ZZ
- OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz : 54 / 60Hz : 59
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES : 3
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PRVO
RATED OUTPUT: 2.2 kW
POLE: 4
CODE: MEATH CODE : 1M002V-400220PVNH0
OUTLINE DRAWING NO.: ONM040423-A
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 4.8 | 4.8 | 4.9 | 4.4
RATED SPEED (min⁻¹): 1445 | 1450 | 1455 | 1745
RATED EFFICIENCY (%): 88.1 | 88.2 | 87.5 | 89.9
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 100L
WEIGHT (kg): 33
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6206ZZ
- OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz : 54 / 60Hz : 59
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES : 3
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PRVO
RATED OUTPUT: 0.75 kW
POLE: 2
CODE: MEATH CODE : 1M002V-200075PVDI0
OUTLINE DRAWING NO.: ONM840421-A
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 3.2 | 3.1
RATED SPEED (min⁻¹): 2855 | 3430
RATED EFFICIENCY (%): 82.8 | 82.9
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 15
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6204ZZ
- OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz : 56 / 60Hz : 61
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES : 3
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PRVO
RATED OUTPUT: 0.75 kW
POLE: 2
CODE: MEATH CODE : 1M002V-200075PVNH0
OUTLINE DRAWING NO.: ONM840421-A
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 1.65 | 1.6 | 1.6 | 1.55
RATED SPEED (min⁻¹): 2835 | 2855 | 2870 | 3430
RATED EFFICIENCY (%): 82.0 | 82.8 | 83.0 | 82.9
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 15
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6204ZZ
- OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz : 56 / 60Hz : 61
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES : 3
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PRVO
RATED OUTPUT: 1.5 kW
POLE: 2
CODE: MEATH CODE : 1M002V-200150PVDI0
OUTLINE DRAWING NO.: ONM940422-A
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 6.0 | 5.6
RATED SPEED (min⁻¹): 2910 | 3495
RATED EFFICIENCY (%): 89.4 | 89.3
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 22
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6205ZZ
- OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz : 61 / 60Hz : 65
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES : 3
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PRVO
RATED OUTPUT: 1.5 kW
POLE: 2
CODE: MEATH CODE : 1M002V-200150PVNH0
OUTLINE DRAWING NO.: ONM940422-A
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 3.1 | 3.0 | 2.9 | 2.8
RATED SPEED (min⁻¹): 2900 | 2910 | 2920 | 3495
RATED EFFICIENCY (%): 88.8 | 89.4 | 89.6 | 89.3
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 22
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6205ZZ
- OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz : 61 / 60Hz : 65
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES : 3
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PRVO
RATED OUTPUT: 2.2 kW
POLE: 2
CODE: MEATH CODE : 1M002V-200220PVDI0
OUTLINE DRAWING NO.: ONM940422-A
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 8.4 | 8.2
RATED SPEED (min⁻¹): 2895 | 3480
RATED EFFICIENCY (%): 89.5 | 89.6
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 24
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6205ZZ
- OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz : 61 / 60Hz : 65
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES : 3
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PRVO
RATED OUTPUT: 2.2 kW
POLE: 2
CODE: MEATH CODE : 1M002V-200220PVNH0
OUTLINE DRAWING NO.: ONM940422-A
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 4.4 | 4.2 | 4.2 | 4.1
RATED SPEED (min⁻¹): 2880 | 2895 | 2905 | 3480
RATED EFFICIENCY (%): 88.8 | 89.5 | 89.8 | 89.6
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 24
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6205ZZ
- OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz : 61 / 60Hz : 65
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES : 3
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET LOAD SIDE : CAST IRON (FLANGE)
- OPPOSITE SIDE : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND