Products
Three-phase Motor IE3

Foot Mounted Outdoor (IP55)
Horizontal foot type, 11kW(15HP), 4Pole, 160M frame, IP55 (dust & water jet proof), Totally enclosed fan cooled type, Class B
PHASE: 3
MODEL NAME: SF-PO
RATED OUTPUT: 11kW
POLE: 4
CODE MEATH CODE: 1M002F-401100P-NH0
OUTLINE DRAWING NO.: ONM340743-*
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 21.5 | 21 | 21 | 20
RATED SPEED (min⁻¹): 1460 | 1465 | 1470 | 1760
RATED EFFICIENCY: 92.3% | 92.5% | 92.3% | 92.7%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 130 (B)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 115kg
STANDARD: JIS C 4213 / JEC-2110:2017
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING (LOAD SIDE): 6309ZZ
BEARING (OPPOSITE SIDE): 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz: 70 / 60Hz: 75
VIBRATION: V15
CIRCUMSTANCE CONDITION:
- AMBIENT TEMPERATURE: -30 ~ +40℃
- AMBIENT HUMIDITY: 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL: 1000m OR BELOW
- ENVIRONMENT: NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES: 6
- SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
- FRAME: CAST IRON
- BRACKET: CAST IRON
- SHAFT: CARBON STEEL
- STATOR CORE: ELECTRICAL STEEL
- WIRE: ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE: ELECTRICAL STEEL
- CONDUCTOR: ALUMINIUM
- TERMINAL BOX: STEEL PLATE
- PAINTING: ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
Horizontal foot type, 15kW(20HP), 4Pole, 160L frame, IP55 (dust & water jet proof), Totally enclosed fan cooled type, Class B
PHASE: 3
MODEL NAME: SF-PO
RATED OUTPUT: 15kW
POLE: 4
CODE MEATH CODE: 1M002F-401500P-NH0
OUTLINE DRAWING NO.: ONM340744-*
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 29.5 | 29 | 29 | 27
RATED SPEED (min⁻¹): 1460 | 1465 | 1470 | 1760
RATED EFFICIENCY: 92.6% | 92.7% | 92.4% | 93.2%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 130 (B)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 136kg.
STANDARD: JIS C 4213 / JEC-2110:2017
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING (LOAD SIDE): 6309ZZ
BEARING (OPPOSITE SIDE): 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz: 70 / 60Hz: 75
VIBRATION: V15
CIRCUMSTANCE CONDITION:
- AMBIENT TEMPERATURE: -30 ~ +40℃
- AMBIENT HUMIDITY: 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL: 1000m OR BELOW
- ENVIRONMENT: NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES: 6
- SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
- FRAME: CAST IRON
- BRACKET: CAST IRON
- SHAFT: CARBON STEEL
- STATOR CORE: ELECTRICAL STEEL
- WIRE: ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE: ELECTRICAL STEEL
- CONDUCTOR: ALUMINIUM
- TERMINAL BOX: STEEL PLATE
- PAINTING: ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
Horizontal foot type, 18.5kW(25HP), 4Pole, 180M frame, IP55 (dust & water jet proof), Totally enclosed fan cooled type, Class B
PHASE: 3
MODEL NAME: SF-PO
RATED OUTPUT: 18.5kW
POLE: 4
CODE MEATH CODE: 1M002F-401850P-NH0
OUTLINE DRAWING NO.: ONM340745-*
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 35.5 | 35 | 34.5 | 33
RATED SPEED (min⁻¹): 1475 | 1475 | 1475 | 1770
RATED EFFICIENCY: 93.8% | 93.9% | 93.8% | 93.8%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 130 (B)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 185kg.
STANDARD: JIS C 4213 / JEC-2110:2017
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING (LOAD SIDE): 6311ZZ
BEARING (OPPOSITE SIDE): 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz: 71 / 60Hz: 76
VIBRATION: V15
CIRCUMSTANCE CONDITION:
- AMBIENT TEMPERATURE: -30 ~ +40℃
- AMBIENT HUMIDITY: 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL: 1000m OR BELOW
- ENVIRONMENT: NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES: 6
- SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
- FRAME: CAST IRON
- BRACKET: CAST IRON
- SHAFT: CARBON STEEL
- STATOR CORE: ELECTRICAL STEEL
- WIRE: ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE: ELECTRICAL STEEL
- CONDUCTOR: ALUMINIUM
- TERMINAL BOX: STEEL PLATE
- PAINTING: ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
Horizontal foot type, 22kW(30HP), 4Pole, 180M frame, IP55 (dust & water jet proof), Totally enclosed fan cooled type, Class B
PHASE: 3
MODEL NAME: SF-PO
RATED OUTPUT: 22kW
POLE: 4
CODE MEATH CODE: 1M002F-402200P-NH0
OUTLINE DRAWING NO.: ONM340745-*
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 42 | 41.5 | 41.5 | 39
RATED SPEED (min⁻¹): 1475 | 1475 | 1475 | 1775
RATED EFFICIENCY: 93.7% | 93.7% | 93.3% | 94.1%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 130 (B)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 192kg.
STANDARD: JIS C 4213 / JEC-2110:2017
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING (LOAD SIDE): 6311ZZ
BEARING (OPPOSITE SIDE): 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A)*: 50Hz: 71 / 60Hz: 76
VIBRATION: V15
CIRCUMSTANCE CONDITION:
- AMBIENT TEMPERATURE: -30 ~ +40℃
- AMBIENT HUMIDITY: 100% RH (NO CONDENSATION)
- ABOVE SEA LEVEL: 1000m OR BELOW
- ENVIRONMENT: NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
- NO. OF LEAD WIRES: 6
- SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
- FRAME: CAST IRON
- BRACKET: CAST IRON
- SHAFT: CARBON STEEL
- STATOR CORE: ELECTRICAL STEEL
- WIRE: ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE: ELECTRICAL STEEL
- CONDUCTOR: ALUMINIUM
- TERMINAL BOX: STEEL PLATE
- PAINTING: ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PRO
RATED OUTPUT: 0.75 kW
POLE: 4
CODE: MEATH CODE : 1M002F-400075LJDI0
OUTLINE DRAWING NO.: ONM840418-A
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 3.6 | 3.3
RATED SPEED (min⁻¹): 1420 | 1710
RATED EFFICIENCY (%): 83.8 | 86.0
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 13
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6204ZZ
OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 49 / 60Hz : 50
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PRO
RATED OUTPUT: 0.75 kW
POLE: 4
CODE: MEATH CODE : 1M002F-400075LJNH0
OUTLINE DRAWING NO.: ONM840418-A
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 1.8 | 1.8 | 1.9 | 1.65
RATED SPEED (min⁻¹): 1410 | 1420 | 1430 | 1710
RATED EFFICIENCY (%): 83.8 | 83.8 | 83.5 | 86.0
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 13
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6204ZZ
OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 49 / 60Hz : 50
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PRO
RATED OUTPUT: 1.5 kW
POLE: 4
CODE: MEATH CODE : 1M002F-400150LJDI0
OUTLINE DRAWING NO.: ONM940419-A
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 6.6 | 6.0
RATED SPEED (min⁻¹): 1450 | 1745
RATED EFFICIENCY (%): 86.9 | 88.6
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 20
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 49 / 60Hz : 50
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PRO
RATED OUTPUT: 1.5 kW
POLE: 4
CODE: MEATH CODE : 1M002F-400150LJNH0
OUTLINE DRAWING NO.: ONM940419-A
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 3.4 | 3.3 | 3.3 | 3.0
RATED SPEED (min⁻¹): 1445 | 1450 | 1455 | 1745
RATED EFFICIENCY (%): 86.7 | 86.9 | 86.6 | 88.6
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 20
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 49 / 60Hz : 50
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PRO
RATED OUTPUT: 2.2 kW
POLE: 4
CODE: MEATH CODE : 1M002F-400220LJDI0
OUTLINE DRAWING NO.: ONM040420-A
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 9.6 | 8.8
RATED SPEED (min⁻¹): 1450 | 1745
RATED EFFICIENCY (%): 88.2 | 89.9
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 100L
WEIGHT (kg): 29
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6206ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 54 / 60Hz : 59
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PRO
RATED OUTPUT: 2.2 kW
POLE: 4
CODE: MEATH CODE : 1M002F-400220LJNH0
OUTLINE DRAWING NO.: ONM040420-A
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 4.8 | 4.8 | 4.9 | 4.4
RATED SPEED (min⁻¹): 1445 | 1450 | 1455 | 1745
RATED EFFICIENCY (%): 88.1 | 88.2 | 87.5 | 89.9
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST & WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 100L
WEIGHT (kg): 29
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6206ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 54 / 60Hz : 59
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
SPESIFIKASI MOTOR SF-PRO
PHASE: 3
MODEL NAME: SF-PRO
RATED OUTPUT: 0.75 kW
POLE: 2
CODE: MEATH CODE : 1M002F-200075LJDI0
OUTLINE DRAWING NO.: ONM840418-A
RATED VOLTAGE (V): 200
RATED FREQUENCY (Hz): 50 / 60
RATED CURRENT (A): 3.2 (50Hz) / 3.1 (60Hz)
RATED SPEED (min⁻¹): 2855 (50Hz) / 3430 (60Hz)
RATED EFFICIENCY (%): 82.8 (50Hz) / 82.9 (60Hz)
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST&WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 12
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6204ZZ, OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 56 / 60Hz : 61
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -30 ~ +40°C
AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
SPESIFIKASI MOTOR SF-PRO
PHASE: 3
MODEL NAME: SF-PRO
RATED OUTPUT: 0.75 kW
POLE: 2
CODE: MEATH CODE : 1M002F-200075LJNH0
OUTLINE DRAWING NO.: ONM840418-A
RATED VOLTAGE (V): 380 / 400 / 415 / 400
RATED FREQUENCY (Hz): 50 / 50 / 50 / 60
RATED CURRENT (A): 1.65 / 1.6 / 1.6 / 1.55
RATED SPEED (min⁻¹): 2835 / 2855 / 2870 / 3430
RATED EFFICIENCY (%): 82.0 / 82.8 / 83.0 / 82.9
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST&WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 12
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6204ZZ, OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 56 / 60Hz : 61
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -30 ~ +40°C
AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
SPESIFIKASI MOTOR SF-PRO
PHASE: 3
MODEL NAME: SF-PRO
RATED OUTPUT: 1.5 kW
POLE: 2
CODE: MEATH CODE : 1M002F-200150LJDI0
OUTLINE DRAWING NO.: ONM940419-A
RATED VOLTAGE (V): 200
RATED FREQUENCY (Hz): 50 / 60
RATED CURRENT (A): 6.0 (50Hz) / 5.6 (60Hz)
RATED SPEED (min⁻¹): 2910 (50Hz) / 3495 (60Hz)
RATED EFFICIENCY (%): 89.4 (50Hz) / 89.3 (60Hz)
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST&WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 19
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6205ZZ, OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 61 / 60Hz : 65
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -30 ~ +40°C
AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
SPESIFIKASI MOTOR SF-PRO
PHASE: 3
MODEL NAME: SF-PRO
RATED OUTPUT: 1.5 kW
POLE: 2
CODE: MEATH CODE : 1M002F-200150LJNH0
OUTLINE DRAWING NO.: ONM940419-A
RATED VOLTAGE (V): 380 / 400 / 415 / 400
RATED FREQUENCY (Hz): 50 / 50 / 50 / 60
RATED CURRENT (A): 3.1 / 3.0 / 2.9 / 2.8
RATED SPEED (min⁻¹): 2900 / 2910 / 2920 / 3495
RATED EFFICIENCY (%): 88.8 / 89.4 / 89.6 / 89.3
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST&WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 19
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6205ZZ, OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 61 / 60Hz : 65
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -30 ~ +40°C
AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
SPESIFIKASI MOTOR SF-PRO
PHASE: 3
MODEL NAME: SF-PRO
RATED OUTPUT: 2.2 kW
POLE: 2
CODE: MEATH CODE : 1M002F-200220LJDI0
OUTLINE DRAWING NO.: ONM940419-A
RATED VOLTAGE (V): 200
RATED FREQUENCY (Hz): 50 / 60
RATED CURRENT (A): 8.4 (50Hz) / 8.2 (60Hz)
RATED SPEED (min⁻¹): 2895 (50Hz) / 3480 (60Hz)
RATED EFFICIENCY (%): 89.5 (50Hz) / 89.6 (60Hz)
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST&WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 21
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6205ZZ, OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 61 / 60Hz : 65
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -30 ~ +40°C
AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
SPESIFIKASI MOTOR SF-PRO
PHASE: 3
MODEL NAME: SF-PRO
RATED OUTPUT: 2.2 kW
POLE: 2
CODE: MEATH CODE : 1M002F-200220LJNH0
OUTLINE DRAWING NO.: ONM940419-A
RATED VOLTAGE (V): 380 / 400 / 415 / 400
RATED FREQUENCY (Hz): 50 / 50 / 50 / 60
RATED CURRENT (A): 4.4 / 4.2 / 4.2 / 4.1
RATED SPEED (min⁻¹): 2880 / 2895 / 2905 / 3480
RATED EFFICIENCY (%): 88.8 / 89.5 / 89.8 / 89.6
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55 (OUTDOOR DUST&WATER JET PROOF)
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 21
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6205ZZ, OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 61 / 60Hz : 65
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -30 ~ +40°C
AMBIENT HUMIDITY : 100%RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND