Products
Three-phase Motor IE3

Foot Mounted Indoor (IP44)
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PR
RATED OUTPUT: 0.75 kW
POLE: 4
CODE: MEATH CODE : 1M002F-400075PRDH0
OUTLINE DRAWING NO.: ONM840257-*
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 3.6 | 3.3
RATED SPEED (min⁻¹): 1420 | 1710
RATED EFFICIENCY (%): 83.8% | 86.0%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP44
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 13
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6204ZZ
OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 49 / 60Hz : 50
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR BELOW
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PR
RATED OUTPUT: 0.75 kW
POLE: 4
CODE: MEATH CODE : 1M002F-400075PRNG0
OUTLINE DRAWING NO.: ONM840257-*
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 1.8 | 1.8 | 1.9 | 1.65
RATED SPEED (min⁻¹): 1410 | 1420 | 1430 | 1710
RATED EFFICIENCY (%): 83.5% | 83.8% | 83.5% | 86.0%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP44
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 13
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6204ZZ
OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 49 / 60Hz : 50
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR BELOW
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PR
RATED OUTPUT: 1.5 kW
POLE: 4
CODE: MEATH CODE : 1M002F-400150PRDH0
OUTLINE DRAWING NO.: ONM940258-*
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 6.6 | 6.0
RATED SPEED (min⁻¹): 1450 | 1745
RATED EFFICIENCY (%): 86.9% | 88.6%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP44
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 20
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 49 / 60Hz : 50
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR BELOW
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PR
RATED OUTPUT: 1.5 kW
POLE: 4
CODE: MEATH CODE : 1M002F-400150PRNG0
OUTLINE DRAWING NO.: ONM940258-*
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 3.4 | 3.3 | 3.3 | 3.0
RATED SPEED (min⁻¹): 1445 | 1450 | 1455 | 1745
RATED EFFICIENCY (%): 86.7% | 86.9% | 86.6% | 88.6%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP44
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 20
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 49 / 60Hz : 50
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR BELOW
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PR
RATED OUTPUT: 2.2 kW
POLE: 4
CODE: MEATH CODE : 1M002F-400220PRDH0
OUTLINE DRAWING NO.: ONM040259-*
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 9.6 | 8.8
RATED SPEED (min⁻¹): 1450 | 1745
RATED EFFICIENCY (%): 88.2% | 89.9%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP44
METHOD OF COOLING: IC411
FRAME NO.: 100L
WEIGHT (kg): 29
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6206ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 54 / 60Hz : 59
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR BELOW
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PR
RATED OUTPUT: 2.2 kW
POLE: 4
CODE: MEATH CODE : 1M002F-400220PRNG0
OUTLINE DRAWING NO.: ONM040259-*
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 4.8 | 4.8 | 4.9 | 4.4
RATED SPEED (min⁻¹): 1445 | 1450 | 1455 | 1745
RATED EFFICIENCY (%): 88.1% | 88.2% | 87.5% | 89.9%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP44
METHOD OF COOLING: IC411
FRAME NO.: 100L
WEIGHT (kg): 29
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6206ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 54 / 60Hz : 59
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR BELOW
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PR
RATED OUTPUT: 0.75 kW
POLE: 2
CODE: MEATH CODE : 1M002F-200075PRDH0
OUTLINE DRAWING NO.: ONM840257-*
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 3.2 | 3.1
RATED SPEED (min⁻¹): 2855 | 3430
RATED EFFICIENCY (%): 82.8% | 82.9%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP44
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 12
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6204ZZ
OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 56 / 60Hz : 61
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR BELOW
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PR
RATED OUTPUT: 0.75 kW
POLE: 2
CODE: MEATH CODE : 1M002F-200075PRNG0
OUTLINE DRAWING NO.: ONM840257-*
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 1.65 | 1.6 | 1.6 | 1.55
RATED SPEED (min⁻¹): 2835 | 2855 | 2870 | 3430
RATED EFFICIENCY (%): 82.0% | 82.8% | 83.0% | 82.9%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP44
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 12
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6204ZZ
OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 56 / 60Hz : 61
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR BELOW
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PR
RATED OUTPUT: 1.5 kW
POLE: 2
CODE: MEATH CODE : 1M002F-200150PRDH0
OUTLINE DRAWING NO.: ONM940258-*
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 6.0 | 5.6
RATED SPEED (min⁻¹): 2910 | 3495
RATED EFFICIENCY (%): 89.4% | 89.3%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP44
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 19
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 61 / 60Hz : 65
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR BELOW
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PR
RATED OUTPUT: 1.5 kW
POLE: 2
CODE: MEATH CODE : 1M002F-200150PRNG0
OUTLINE DRAWING NO.: ONM940258-*
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 3.1 | 3.0 | 2.9 | 2.8
RATED SPEED (min⁻¹): 2900 | 2910 | 2920 | 3495
RATED EFFICIENCY (%): 88.8% | 89.4% | 89.6% | 89.3%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP44
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 19
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 61 / 60Hz : 65
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR BELOW
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
200V class 200V 50Hz, 200V 60Hz
PHASE: 3
MODEL NAME: SF-PR
RATED OUTPUT: 2.2 kW
POLE: 2
CODE: MEATH CODE : 1M002F-200220PRDH0
OUTLINE DRAWING NO.: ONM940258-*
RATED VOLTAGE (V): 200 | 200
RATED FREQUENCY (Hz): 50 | 60
RATED CURRENT (A): 8.4 | 8.2
RATED SPEED (min⁻¹): 2895 | 3480
RATED EFFICIENCY (%): 89.5% | 89.6%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP44
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 21
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 61 / 60Hz : 65
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR BELOW
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
400V class 380/400/415V 50Hz, 400V 60Hz
PHASE: 3
MODEL NAME: SF-PR
RATED OUTPUT: 2.2 kW
POLE: 2
CODE: MEATH CODE : 1M002F-200220PRNG0
OUTLINE DRAWING NO.: ONM940258-*
RATED VOLTAGE (V): 380 | 400 | 415 | 400
RATED FREQUENCY (Hz): 50 | 50 | 50 | 60
RATED CURRENT (A): 4.4 | 4.2 | 4.2 | 4.1
RATED SPEED (min⁻¹): 2880 | 2895 | 2905 | 3480
RATED EFFICIENCY (%): 88.8% | 89.5% | 89.8% | 89.6%
EFFICIENCY CLASS: IE3
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP44
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 21
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 50Hz : 61 / 60Hz : 65
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -30 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 100% RH (NO CONDENSATION)
ABOVE SEA LEVEL : 1000m OR BELOW
ENVIRONMENT : NO CORROSIVE/EXPLOSIVE GAS, NO STEAM OR CONDENSATION, MINIMAL DUST.
COLOR: MUNSELL N7 (GRAY)
TERMINAL BOX:
NO. OF LEAD WIRES : 3
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND