Products
Three-phase Motor IE3

The Mitsubishi Electric Three-Phase Motor IE3 is engineered to deliver premium energy efficiency, aligning with international standards and supporting sustainable industrial operations.
Product List
Three-phase induction motor, for Indoor use. 
  Totally enclosed fan cooled type, IP44 Degrees of protection.
  Horizontal foot mounted.
  Output : 0.75~2.2kW 2,4P
  Voltage / Frequency :
  - 200V class : 200V 50/60Hz
  - 400V class : 380/400/415V 50Hz 400V 60Hz
  Output : 3.7~7.5kW 4P
  Voltage / Frequency :
  - 400V class : 380/400/415V 50Hz 400V 60
Three-phase induction motor, for Outdoor use. 
  Totally enclosed fan cooled type, IP55 Degrees of
  protection.
  Horizontal foot mounted.
  Output : 0.75~2.2kW 2,4P
  Voltage / Frequency :
  - 200V class : 200V 50/60Hz
  - 400V class : 380/400/415V 50Hz 400V 60Hz
Three-phase induction motor, for Indoor use. 
  Totally enclosed fan cooled type, IP44 Degrees
  of protection.
  Vertical flange mounted.
  Output : 0.75~2.2kW 2,4P
  Voltage / Frequency :
  - 200V class : 200V 50/60Hz
  - 400V class : 380/400/415V 50Hz 400V 60Hz
  Output : 3.7~7.5kW 4P
  Voltage / Frequency :
  - 200V class : 200V 50/60Hz
  - 400V class : 380/400/415V 50Hz 400V 60Hz