Product categories
Meters
Total 10
from 1-10
◎: Certified, ◯: Complies, ◯*: Complies with condition *Please read manual, ×: Does not comply, △: Application in progress,
□: Under consideration, N/A: Not applicable
Product classifications | Model name |
---|---|
Meters | ME96SSHB-MB |
ME96SSRB-MB | |
ME96SSEB-MB | |
ME-4210-SS96B | |
ME-0040C-SS96 | |
ME-0052-SS96 | |
ME-0000BU-SS96 | |
ME-0000BU25-SS96 | |
ME-0000MT-SS96 | |
ME-0040MT2-SS96 |
IEC | UL | cUL | cULus | UR | cUR | cURus | FCC | ANSI | CE (EMC) |
CE (LVD) |
CE (Machinery) |
CE (RoHS) |
CE (RE) |
CE (ATEX) |
CE (ErP) |
UKCA (EMC) |
UKCA (LV) |
UKCA (Machinery) |
UKCA (RoHS) |
UKCA (RE) |
UKCA (Ex) |
UKCA (ErP) |
ChinaRoHS | KC (EMC) |
KC (Product safety) |
KC (RE) |
KC (Energy Label) |
KCs | JIS | PSE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
◯ Explanation |
× | × | × | × | × | ◎ | ◎ | × | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | N/A | N/A | N/A | N/A | N/A |
◯ Explanation |
× | × | × | × | × | ◎ | ◎ | × | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | N/A | N/A | N/A | N/A | N/A |
◯ Explanation |
× | × | × | × | × | ◎ | ◎ | × | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | N/A | N/A | N/A | N/A | N/A |
× | × | × | × | × | × | ◎ | ◎ | × | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | N/A | N/A | N/A | N/A | N/A |
× | × | × | × | × | × | ◎ | ◎ | × | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | N/A | N/A | N/A | N/A | N/A |
× | × | × | × | × | × | ◎ | ◎ | × | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | N/A | N/A | N/A | N/A | N/A |
× | × | × | × | × | × | ◎ | ◎ | × | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | N/A | N/A | N/A | N/A | N/A |
× | × | × | × | × | × | ◎ | ◎ | × | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | N/A | N/A | N/A | N/A | N/A |
× | × | × | × | × | × | ◎ | ◎ | × | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | N/A | N/A | N/A | N/A | N/A |
× | × | × | × | × | × | ◎ | ◎ | × | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | ◎ | N/A | N/A | N/A | ◎ | ◎ | N/A | N/A | N/A | N/A | N/A | N/A |
Total 10
from 1-10