Select the required connection type to match your system configuration. Multiple inverters can be monitored with one GOT by switching the target station number.
CASE 1 Direct connection with Ethernet
*1 The models with an Ethernet port are supported among GT21 models.
*2 The models with SERIAL *88****** or later on the rating plate are supported.
*3 Line topology is also supported by FR-E800-E.
CASE 2 CC-Link IE connection via programmable controller
*1 GT21 and GS21 support Ethernet connection only.
*2 In the CC-Link IE TSN configuration, select a switching hub by referring to the relevant manual for the programmable controller used.
*3 The models with SERIAL *83****** or later on the rating plate are supported.
*4 The FR-A8NCE with SERIAL *83*** or later is supported.
*5 The models with SERIAL *96****** or later (made in Japan) or *97****** or later (made in China) on the rating plate are supported.
*6 Set the third octet of the inverter's IP address to the network No., and set the fourth octet to the station number.
CASE 3 Ethernet connection via programmable controller
*1 GT21 and GS21 support Ethernet connection only.
*2 The models with SERIAL *88****** or later (for FR-E700-SC-NNE and FR-E700-SC-ENE, *89****** or later) on the rating plate are supported.