Human-Machine Interfaces(HMIs)-GOT GOT2000 Series
Map
GT27Advanced model with multi-touch gesture functions
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE TSN
- CC-Link IE Control
- CC-Link IE Field*1
- CC-Link IE Field Basic
- CC-Link
- Bus
- MELSECNET
- Multi-touch gesture
- Multimedia*2
- Video/RGB*2
- Sound output
- External I/O
- *1The CC-Link IE Field Network communication unit and GOT set is also available.
- *2Not supported by GT2705.
15 inch
12.1 inch
-
SVGA
800×600 -
TFT
65536
colors - AC
- DC
10.4 inch
-
VGA
640×480 -
TFT
65536
colors - AC
- DC
8.4 inch
5.7 inch
-
VGA
640×480 -
TFT
65536
colors - DC
GT25High performance, cost efficient, mid-range model
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE TSN*2
- CC-Link IE Control*2
- CC-Link IE Field*1*2
- CC-Link IE Field Basic
- CC-Link*2
- Bus*2
- MELSECNET*2
- Sound output*2
- External I/O*2
- *1The CC-Link IE Field Network communication unit and GOT set is also available.
- *2Not supported by GT2505.
12.1 inch
10.4 inch
-
VGA
640×480 -
TFT
65536
colors - AC
- DC
8.4 inch
-
VGA
640×480 -
TFT
65536
colors - AC
- DC
5.7 inch
-
VGA
640×480 -
TFT
65536
colors - DC
GT25 HandyHMI functionality in the palm of your hand
- Ethernet
- RS-232
- RS-422/485*1
- CC-Link IE Field Basic
- *1GT2505HS supports RS-422 only.
6.5 inch
-
VGA
640×480 -
TFT
65536
colors - DC
5.7 inch
-
VGA
640×480 -
TFT
65536
colors - DC
GT25 WideGOT2000 widescreen expands your view
- Ethernet (2 ports)
- RS-232
- RS-422/485
- CC-Link IE Field Basic
- Sound output (built-in)
12.1 inch
10.1 inch
7 inch
GT25 RuggedDesigned for extreme environments
- Ethernet (2 ports)
- RS-232
- RS-422/485
- CC-Link IE Field Basic
- Sound output (built-in)
7 inch
-
WVGA
800×480 -
TFT
65536
colors - DC
GT25 Open frame
A new style of GOT2000
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE TSN
- CC-Link IE Control
- CC-Link IE Field
- CC-Link IE Field Basic
- CC-Link
- Bus
- MELSECNET
- Sound output
- External I/O
12.1 inch
10.4 inch
8.4 inch
GT23Unchallenged cost performance
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
10.4 inch
8.4 inch
GT21 WideExpands possibilities of GT21 models
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
7 inch
GT21Compact models with basic functions
- Ethernet*1
- RS-232*1
- RS-422/485*1
- CC-Link IE Field Basic*2
- *1Supported interfaces vary depending on the model. Please refer to descriptions in [ ] after the model.
- *2Supported only by the models equipped with an Ethernet port.
4.3 inch
- 480×272
-
TFT
65536
colors - DC
3.8 inch
GS21-NNew Version
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
10 inch
-
WVGA
800×480 -
TFT
65536
colors -
User memory (ROM)
15 MB -
User memory (RAM)
64 MB -
Power
24 V DC
7 inch
-
WVGA
800×480 -
TFT
65536
colors -
User memory (ROM)
15 MB -
User memory (RAM)
64 MB -
Power
24 V DC
GS21Old Version
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
10 inch
-
WVGA
800×480 -
TFT
65536
colors - Memory for storage (ROM) 9 MB
-
Power
24 V DC
7 inch
-
WVGA
800×480 -
TFT
65536
colors - Memory for storage (ROM) 9 MB
-
Power
24 V DC
MI3000Panel computer with Windows® OS
- Ethernet (3 ports)
- RS-232
- RS-422/485
- DisplayPort
- Sound output
21.5 inch
-
Full HD
1920×1080 -
TFT
16.77
million
colors - DC
15 inch
-
XGA
1024×768 -
TFT
16.77
million
colors - DC
Turn your personal computer into a GOT!
GT SoftGOT2000 is an HMI software that allows GOT2000 functions to operate on a personal computer or panel computer. Various industrial devices can be connected and monitored.
Resolution: 640 to 1920 × 480 to 1200
Display color: 65536 colors
-
*GT
SoftGOT2000 Version1 is included with GT Works3.
A separate license key must be mounted during use. - *For the details of GT SoftGOT2000 functions, please refer to "GT SoftGOT2000".
Professional designs in just a few clicks
You can effectively use existing screen assets or design aesthetic screens with GT Works3, the software that can be commonly used for the GOT2000 Series.
- *For the details of GT Works3 functions, please refer to "GT Works3".