PSS50NE1CT

VCES: 1200 V, ±IC: 50 A

All in one IPM with a suitable terminal arrangement

Features

  • For P-side : Drive circuit, High voltage high-speed level shifting, Control supply under-voltage (UV) protection without fault signal output, Built-in discrete bootstrap diode chips with current limiting resistor
  • For N-side : Drive circuit, Control supply under-voltage protection (UV), Short circuit protection (SC) by detecting detecting voltage of external shunt resistor
  • Fault signaling : Corresponding to SC fault (N-side IGBT) and UV fault (N-side supply)
  • Temperature monitering : Outputting LVIC temperature by analog signal (No self over temperature protection)
  • Input interface : 5V High Active logic
  • DIPIPM, SLIMDIP, DIPIPM+, SOPIPM, DIPPFC and CSTBT are trademarks of MITSUBISHI ELECTRIC CORPORATION.

Applications

  • Air conditioner
  • Cloth washer
  • Refrigerator
  • Dish washer
  • Fan
  • Pump

Specifications

Parameters Value Unit
VCES 1200 V
±IC 50 A
Isolation voltage 2500 Vrms
Tj 150
Connection CI
Package type Large DIPIPM+
Supply situation In production
UL Recognition : UL1557 File E323585

Documents

Corresponding Products

DIPIPM+

CIB, CI type

Large DIPIPM

1200 V full-line up
VCES=600V~1200V, IC=5A~75A

Mini DIPIPM

1200 V common package
VCES=600V~1200V, IC=5A~50A

IPM/DIPIPM

IPM (Intelligent Power Module) with a drive circuit, DIPIPM with a transfer molded exterior developed for small capacity inverter equipment such as home appliances.

Links to associated page

Power loss simulator

Simplified simulator to calculate power module losses and temperature rise.

FAQ

Answers to frequently asked questions.

Evaluation boards

Supports development of inverter equipment utilizing DIPIPM.