PSF15SG1G6

VDSS: 600 V, ±ID: 15 A

SiC-MOSFET significantly reduces power loss compared to current Si-based products for more energy-efficient appliances.

Features

  • For P-side : Drive circuit, High voltage high-speed level shifting, Control supply under-voltage protection (UV).
  • For N-side : Drive circuit, Control supply under-voltage protection (UV), Short circuit protection (SC), Over temperature protection (OT).
  • Fault signaling : Corresponding to SC fault (N-side MOSFET), UV fault (N-side supply) and OT fault.
  • Temperature output : Outputting LVIC temperature by analog signal.
  • Input interface : 3, 5V line, Schmitt trigger receiver circuit (High Active).
  • DIPIPM, SLIMDIP, DIPIPM+, SOPIPM, DIPPFC and CSTBT are trademarks of MITSUBISHI ELECTRIC CORPORATION.

Applications

  • Air conditioner
  • Cloth washer
  • Refrigerator
  • Dish washer
  • Fan
  • Pump

Specifications

Parameters Value Unit
VDSS 600 V
±ID 15 A
Isolation voltage 2000 Vrms
Tch 150
Connection 6-PACK
Package type SLIMDIP
Supply situation In production
UL Recognition : UL1557

Documents

Corresponding Products

Full SiC Duper Mini DIPIPM

VDSS = 600V
ID = 15A~25A

SLIMDIP

VCES = 600V
IC = 5A~30A

Links to associated page

Simulation Software

Simplified simulator for quick power-module calculations.

FAQ

Answers to frequently asked questions.

Evaluation boards

Supports development of inverter equipment utilizing DIPIPM.