07-02

Air Conditioning
Systems

As a world leader in residential, commercial, and industrial air conditioning systems, Mitsubishi Electric not only offers solutions for an extreme range of climatic conditions, but also seeks to provide quiet trouble-free performance with maximum energy efficiency and minimum impact on the environment throughout the life of the system.

Cooling and Heating Solutions

Mitsubishi Electric is a world-leading supplier of air conditioning systems. Our lineup includes room air conditioners and packaged air conditioners for residential, commercial, and industrial use; and our products are renowned for their energy-efficient performance, quiet and energy-saving operation, flexible installation, and unsurpassed reliability for both cooling and heating. Even in cold climates, our heat pump systems provide highly efficient heating.
To enable energy-efficient operation and minimize running costs, we also offer a wide range of control solutions, which further raise energy efficiency. These advanced control solutions are designed to optimize any system according to your needs, whether at home or at the office.

Highlights

Room Air Conditioners

A wide variety of indoor unit designs and outdoor unit capacities ensures the flexibility to meet the most challenging of air conditioning needs. From aesthetic wall-mounted and floor-standing designs to ceiling-recessed cassettes, abundant options are available to match virtually any interior design. Many systems are equipped with the “i-see sensor,” an original Mitsubishi Electric technology that realizes better air conditioning control. This is combined with other industry-leading energy-saving and silencing technologies to produce air conditioners that provide optimum performance and room comfort wherever they are installed.

Page Top