Start main contents

Font Size:
Products: Visual Information Systems

Display Wall

Products
LM Series LCD Display Wall

Ultrafine bezels smoothly integrate into multi-screen applications creating virtually seamless images

Evolving large-screen imaging systems for today's visual information society. Mitsubishi Electric multi-screen displays contribute to ensuring the smooth flow of information in public spaces such as airports and train stations.

Line Up

LM55P2
Full HD (1920 x 1080)
55'' (Viewable image size: 1209.6 x 680.4mm)
Bezel width: 3.5mm (Bezel to Bezel)
LM55P1
Full HD (1920 x 1080)
55'' (Viewable image size: 1209.6 x 680.4mm)
Bezel width: 5.7mm (Bezel to Bezel)
LM46P1
Full HD (1920 x 1080)
46'' (Viewable image size: 1018.3 x 572.9mm)
Bezel width: 5.7mm (Bezel to Bezel)
LM55S1
Full HD (1920 x 1080)
55'' (Viewable image size: 1209.6 x 680.4mm)
Bezel width: 5.3mm (Bezel to Bezel)

Features

LCD Display Wall [LM55P2]
Clear, Vivid Images at All Times

Combine multiple HD monitors with innovative 3.5mm bezel design to yield a larger display of 4K or higher resolution

NEW
Full high-definition monitor with near-seamless, ultra-thin 3.5mm bezel

Our ultra-thin 3.5mm bezels produce multiple display images that are virtually seamless with gridlines that are almost invisible.

*
The minimum design value is 3.5mm; however, depending on the product and installation conditions, the joint width may be larger than 3.5mm.
NEW
Achieve 4K Resolution with DisplayPort™ 1.2a through a simple 2x2 configuration

Using DisplayPort™ 1.2a, easily configure four LM55P2 monitors in a 2x2 format via daisy-chain connection to achieve a 4K display (3,840 x 2,160) with stunning colors and clarity.

Tiling compatibility with frame compensation

Frame compensation supports up to 25 displays in 5x5 configuration to avoid image distortion at the seams, ensuring image accuracy when spread across multiple screen displays.

Frame compensation off

Frame compensation on

Page Top

Advanced Control Room Solution

NEW
Dynamic brightness balance ensures uniformity and color consistency over the life of your display wall

Mitsubishi Electric pioneered and developed Multi-Vision balancing technology and incorporates in all display walls, ensuring internal sensors and inter-screen communication functions work harmoniously to enable uniform brightness and balanced displays across multiple screens.

NEW
Picture-in-Picture feature allows quick access to auxiliary displays through screen layering

PiP(Picture-in-Picture)

Two images can be easily layered and displayed on a single screen, with the sub-display movable to a user-desired location allowing optimal display of both screens.

*
1 Maximum sub-display size possible is 960×540 pixels.
*
2 Image input from HDMI, DVI, D-SUB.DisplayPort™, OPS possible
*
3 Depending on the scaling setting, in some cases there may be no movement.

PoP
(Picture-out-of-Picture)

P by P
(Picture-by-Picture)
(ASPECT)

P by P
(Picture-by-Picture)
(FULL)

NEW
Supports OPS-standard computers for control and reproduction of clear, vivid images for various applications

Each LM55P2 features an optional slot for Intel® OPS computer, enabling easy integration in digi tal signage applications.
The new VC-LM1HD option supports HDCP long-distance signal transmission, up to 100 meters or 328 feet with CAT6(STP) cables.

Connector Terminals
  • 1Remote controller connector
  • 2RS-232C connector (D-SUB 9-pin)
  • 3LAN connector
  • 4HDMI in
  • 5DVI-D in
  • 6DVI-D out
  • 7DISPLAYPORT in/out
  • 8D-SUB in
  • 9YPbPr/VIDEO in
  • 10OPS slot
Other Features
  • Digital Zoom
  • Programmable Scheduling
  • Screensaver
  • Power-on Delay
  • Closed Caption
  • Auto ID
  • SDI Connection (Option)
  • Color Calibration for Multi-screen Applications (Option)
    With the i1DisplayPro color calibration tool from X-Rite and the LM Calibrator program, white-point, brightness and Gamma can easily be adjusted to ensure color and brightness uniformity across all panels in the display wall.
Page Top
LCD Display Wall [LM55P1, LM46P1, LM55S1]
Full HD, LED-backlit LCD Panels with Super-narrow Bezel

Commercial-grade LED-backlit panels with high brightness and contrast. The panels also feature a super-narrow bezel that minimises image content loss, a critical factor in multi-screen applications.

Tiling Compatibility with Frame Compensation

Both models feature a frame compensation function that works in configurations of up to 25 panels (5 wide x 5 high). The ability to adjust panel bezel width enables extremely accurate image reproduction.

frame compensation off

frame compensation on

Optional Front-access Wall Mount Bracket (Option: BR-LM1KK)

When used in combination with our original wall mount kit, LCD panels can be accessed from the front-side of the system, facilitating simple servicing of panels either from the front or rear (possible in both landscape and portrait orientations).

Colour Calibration for Multi-screen Applications (Option)

Utilising Mitsubishi Electric's original colour calibration software, the white point, brightness and gamma can be adjusted to ensure matching between adjacent panels.

without colour calibration

with colour calibration

Equipped with Intel® OPS Slot

LM55P1, LM46P1 and LM55S1 are equipped with an Open Pluggable Specification (OPS) slot. Simply install the optional computer board* to expand the scope of applications. A variety of peripheral equipment can be connected quickly and easily.

*
ARK-DS262GQ-U5A1E is product of Advantech, Co., Ltd.
Please contact the nearest dealership.
Compatible with Crestron RoomView™ & AMX Device Discovery

Both the LM55P1, LM46P1 and LM55S1 are compatible with both Crestron RoomView™ and AMX Device Discovery, widely used network management software. Control commands can be sent from a computer through the LAN network to enable setting changes and remote diagnosis of multiple displays for efficient centralised management.

Page Top
Enhanced Connectivity with Digital Terminals

A full range of digital input terminals are provided, including one HDMI, one DVI-D and one DisplayPort. In addition, the DVI-D output terminal makes, daisy chaining multiple monitors possible.

The following conditions apply for daisy chain connections:

1) Depending on cable length and signal source, up to four monitors can be connected when daisy chaining.

2) POWER SAVE should be set to OFF. Depending on computer compatibility, the POWER SAVE RGB setting may need to be set to OFF when using DisplayPort input.

Highly Reliable

Mitsubishi Electric's super-narrow bezel product line utilises highly reliable commercial grade LCD panels and electrical components. Designed for durability and long-term use, they're ideal for applications such as flight information displays and digital signage boards.

Digital Gradation Circuit
LM55P1
LM46P1

Our innovative digital gradation circuit provides uniform brightness distribution across the screen, resulting in the reproduction of sharp, vivid images from edge to edge on multi-screen configurations. This virtually eliminates the problem of decreased brightness at the edges of each screen.

without Digital Gradation Circuit

with Digital Gradation Circuit

Colour Space Control
LM55P1
LM46P1

In addition to the Colour Calibration (Option), LM55P1 is equipped with an innovative digital colour space control circuit developed in-house for more precise colour and brightness adjustment as a LCD video wall. The circuit works to balance and blend colours, compensating for the colour and brightness discrepancies among panels. The ratios of each primary colour (Red/Green/Blue) and other colour mixtures are adjusted to provide consistent colour blending and superior uniformity on multi-screen configurations.

Local Dimming Function: Contrast Enhancement
LM55S1

A local dimming function that automatically controls the level of backlighting according to image brightness has been added. By selectively controlling the amount of backlighting in dark areas of the image, black levels are significantly enhanced realizing an extremely high contrast ratio of 206,000:1. Power consumption is reduced approximately 30% when using this function.

The above power savings is based on the following conditions:

1) Brightness is set to 100.

2) Content of input signal is compliant with IEC 62087 Ed. 2.0.

3) Power supply is 100VAC.

4) No options or speakers attached.

Other Features
  • PIP, POP and Side-by-side
  • Digital Zoom
  • SDI Connection (Option)
  • Programmable Scheduling
  • Screen-saver
  • Power-on Delay
  • LAN Control
  • Display Port
  • Built-in Speakers
  • Remote Control (Option)
  • Closed Caption

For specifications, please download the brochure.

Page Top