Display Wall

HOME > Products > Display Wall > Products > Large LCD Monitors > Advanced MDT Series (55", 70")

Products

Large LCD Monitors

Large LCD Monitors MDT552S/MDT701S

Advanced-performance LED-backlit Models with Business-use Durability.

Large LCD Monitors MDT552S / MDT701S
Key Features
Slim & Lightweight Design

The MDT552S boasts impressive figures: a panel depth of only 47mm*, a 16.6mm narrow-bezel design and a weight of only 28.5kg. The aluminium-bezel design adds a stylish accent in boardrooms and other business settings.

* When there is no OPS box/cover, bracket stand or handles attached.

Compatible with Crestron RoomView™ & AMX Device Discovery

The MDT552S and MDT701S are compatible with both Crestron RoomView™ and AMX Device Discovery, widely used network management software. Control commands can be sent from a computer through the LAN network to enable setting changes and remote diagnosis of multiple displays for efficient centralised management.

High-definition LED-backlit Panels Pursuing the Durability Sought by Professionals
Full HD 1080P

New-generation commercial-grade LED-backlit panels realise high brightness and contrast, and provide superior durability for long-term operation.

High-definition Image Processing using Super-resolution Technology

Designed by Mitsubishi Electric

Based on the original image processing algorithm, the super-resolution technology estimates the data on the blurred components of low-resolution images, and makes modifications accordingly. In addition, it automatically detects flicker-prone parts and optimises the adjustment range, thus naturally making images clearer.

How Super-resolution Technology Works

How Super-resolution Technology Works
Energy Star Compliant (for MDT552S)

The power consumption of the MDT552S is only 133W*, dramatically lower (25% less) than our previous product (MDT551S: 177W*). In addition, low standby power consumption realises compliance with Energy Star standards, ensuring support for energy savings over long periods of use.

* In the case of 450cd/m² (typ.) brightness.

Auto Brightness Control
Front/Rear sensors - a unique innovation from Mitsubishi Electric

Two ambient light sensors are embedded in the display (i.e., one each in front and back) for detecting brightness at the front of the display as well as light from outside or reflected light at the rear of the unit. This allows the brightness level to be automatically and optimally controlled while also realising low power consumption.

Intel ® OPS Option Slot Equipped

Mitsubishi Electric offers compatibility with the Open Pluggable Specification (OPS) card, allowing insertion of a personal computer card*, which eliminates the time and effort required to connect a signal cable, and opens up a wider scope of applications.

* ARK-DS220F-MTSA1E of Advantech Co., Ltd. For details please contact a local Advantech dealership.

SDI Card-compatible

An optional SDI card used together with an SDI cable (SDI-compatible BNC cable) allows long-distance transmission of digital video and audio signals as well as daisy-chain connections.

Allowable cable length

Connection Max.cable length
SD-SDI HD-SDI 3G-SDI
One monitor 300m 200m 100m
Multiple monitors
(total cable length)
350m 250m 150m
  • * Possible transmission distance varies depending on installation conditions and the cable used.
Colour Matching for Multi-screen Applications (available as service option only)

Qualified service personnel may utilise original colour calibration software and a designated colour sensor to adjust the whitepoint, brightness and gamma curve settings to match adjacent panels.

In-floor/Face-up* Use Realised (for MDT552S)

Display orientation is a key factor for the presentation and appearance of monitors. Advanced design technologies allow maximum flexibility in the positioning of the MDT552S, from landscape, portrait and angled positions to fully flat (face-up*) installations.

* Internal cooling fan must operate full-time when a panel is used in a face-up installation. Face-down/upside-down installation is not supported.

Enhanced Connectivity with Digital Terminals

A full range of digital input terminals, including two HDMI, a DVI-D and a DisplayPort are equipped. In addition, used with a DVI-D output terminal, daisy chain connection to multiple monitors can be realised on a digital basis.

  • * Please be aware of the conditions as follows when using the digital daisy chain connection.
  • 1. Set POWER SAVE in the CONFIGURATION1 menu to OFF.
  • 2. You may connect up to four monitors; however, the maximum number of connectable monitors may be limited depending on the signal source.
  • * When the monitor is connected via DisplayPort, depending on the compatibility with the computer, images may not be displayed at the time of reverting from power save mode. In this case, set RGB of POWER SAVE to OFF. After completing the setup, restart the computer.
Other Features
  • USB Hub Function (2 upstream / 2 downstream ports)
  • Built-in Speakers (10W + 10W)
  • Auto Signal Detect
  • Multi-level Screensaver Function
  • Programmable Scheduling Function
  • Tiling Capability (5x5) with Frame Compensation
  • PiP, PoP, and Side-by-side
  • Wide-range Colour Temperature Adjustment
  • Power-on Delay
  • Auto Adjust & Auto Set-up
  • LAN Control
  • RS-232C Control
  • IR Remote Lock
page top
Specifications:MDT552S
Specifications MDT552S
Orientation Landscape/Portrait/Face-up
LCD Module Screen size
(diagonal)
54.6" (1388mm)
Panel type VA
Resolution 1920×1080 (Full HD)
Colour Approx. 1.06 billion
Brightness Max.:450cd/m²
Factory default settings:349cd/m²
Contrast ratio 4000:1
Viewing angle
(CR>=10)
Up/Down 178°, Left/Right 178°
Viewing area 1209.6×680.4mm (47.6×26.8")
Power management VESA DPM
Plug-n-Play VESA DDC2B, DDC/CI
Auto adjustment Position, Phase, Clock
OSD user functions Brightness, contrast, black level, auto brightness, zoom, PiP, screensaver, side border colour, Gamma selection, heat status, power-on delay, schedule, tiling, LAN control, closed caption, super resolution, etc.
Input/Output
signal
PC Input (Analog) Mini D-sub 15-pin (PC/AV common)
Input (Digital) HDMI × 2 (PC/AV common), DVI-D (with HDCP*1, PC/AV common), DisplayPort
Output (Analog) -
Output (Digital) DVI-D (with HDCP*1, PC/AV common)
CAT5 input -
CAT5 output -
Horizontal frequency 15.625/15.734, 31.5-91.1kHz (Analog), 31.5-91.1kHz (Digital)
Vertical frequency 50.0, 58.0-85.0Hz
Sync signal (Analog) Separate (TTL), composite (TTL), Sync-on-Green
Sync signal (Digital) TMDS
Resolutions supported 640×480, 800×600, 1024×768, 1280×768, 1360×768, 1280×1024, 1600×1200, 1920×1080, 1920×1200 (1600×1200, 1920×1200 simplified compression)
AV Input (Analog) Composite <BNC>, S-terminal, Mini D-sub 15-pin (PC/AV common)
Input (Digital) HDMI×2 (PC/AV common), SDI (option)
Output (Analog) Composite <BNC>
Output (Digital) SDI (option)
Resolutions supported Composite signal/S-terminal: NTSC, PAL, SECAM, 4.43 NTSC, PAL60,
Component signal: 480i, 480p, 576i, 576p, 720p, 1080i, 1080p
SDI: 480i/576i (SD-SDI), 720p/1080i (HD-SDI), 1080p (3G-SDI)
Audio Input (Analog) Stereo mini jack
Input (Digital) HDMI×2, DisplayPort, SDI (option)
Output (Analog) Stereo mini jack
Output (Digital) SDI (option)
Option slot Slot interface Digital (OPS*2) slot
External speaker output External speaker jacks (8ohm)
Control Input RS-232C <D-sub 9-pin>, LAN <modular 8-pin>
Output RS-232C <D-sub 9-pin>
Built-in speakers 10W + 10W (stereo)
USB hub 2 upstream/2 downstream, USB2.0 compliant
Power
supply
Voltage, Current 100-240VAC, 50/60Hz
Power consumption Max.: 186W (133W w/o options*3), Factory default settings: 99W
Power consumption in economy mode Sleep mode: Less than 1.0W
Main power switch off: 0W
Operating
environment
Temperature Landscape mode: 0-40°C (32-104°F),
Portrait mode/Face-up mode: 0-35°C (32-95°F)
Humidity 20-80% (without condensation)
Dimensions
(W×H×D)
Net (without stand) 1248×719×47/68mm (49.1×28.3×1.9/2.7")
Weight Net (without stand) Approx. 28.5kg/62.8lbs
Wall mounting interface 9 holes, M6 screws (200mm (7.9") pitch) for monitor, 4 holes, M4 screws (100mm (3.9") pitch) for SBC, Signage player mounted on monitor
Regulation/Guideline
compliance
UL60950-1/C-UL/CE Marking/BSMI/GOST-R/FCC-A /DOC-A/
C-Tick/RoHS/US Mercury/Energy Star/CCC only for Chinese model
page top
Specifications:MDT701S
Specifications MDT701S
Orientation Landscape/Portrait
LCD Module Screen size
(diagonal)
69.5" (1765mm)
Panel type VA
Resolution 1920×1080 (Full HD)
Colour Approx. 1.07 billion
Brightness Max.:500cd/m²
Factory default settings:365cd/m²
Contrast ratio 5000:1
Viewing angle
(CR>=10)
Up/Down 176°, Left/Right 176°
Viewing area 1539×866mm (60.6×34.1")
Power management VESA DPM
Plug-n-Play VESA DDC2B, DDC/CI
Auto adjustment Position, Phase, Clock
OSD user functions Brightness, contrast, black level, auto brightness, zoom, PiP, screensaver, side border colour, Gamma selection, heat status, power-on delay, schedule, tiling, LAN control, closed caption, super resolution, etc.
Input/Output
signal
PC Input (Analog) Mini D-sub 15-pin (PC/AV common)
Input (Digital) HDMI × 2 (PC/AV common), DVI-D (with HDCP*1, PC/AV common), DisplayPort
Output (Analog) -
Output (Digital) DVI-D (with HDCP*1, PC/AV common)
CAT5 input -
CAT5 output -
Horizontal frequency 15.625/15.734, 31.5-91.1kHz (Analog), 31.5-91.1kHz (Digital)
Vertical frequency 50.0, 58.0-85.0Hz
Sync signal (Analog) Separate (TTL), composite (TTL), Sync-on-Green
Sync signal (Digital) TMDS
Resolutions supported 640×480, 800×600, 1024×768, 1280×768, 1360×768, 1280×1024, 1600×1200, 1920×1080, 1920×1200 (1600×1200, 1920×1200 simplified compression)
AV Input (Analog) Composite <BNC>, S-terminal, Mini D-sub 15-pin (PC/AV common)
Input (Digital) HDMI×2 (PC/AV common), SDI (option)
Output (Analog) Composite <BNC>
Output (Digital) SDI (option)
Resolutions supported Composite signal/S-terminal: NTSC, PAL, SECAM, 4.43 NTSC, PAL60, Component signal: 480i, 480p, 576i, 576p, 720p, 1080i, 1080p
SDI: 480i/576i (SD-SDI), 720p/1080i (HD-SDI), 1080p (3G-SDI)
Audio Input (Analog) Stereo mini jack
Input (Digital) HDMI×2, DisplayPort, SDI (option)
Output (Analog) Stereo mini jack
Output (Digital) SDI (option)
Option slot Slot interface Digital (OPS*2) slot
External speaker output External speaker jacks (8ohm)
Control Input RS-232C <D-sub 9-pin>, LAN <modular 8-pin>
Output RS-232C <D-sub 9-pin>
Built-in speakers 10W + 10W (stereo)
USB hub 2 upstream/2 downstream, USB2.0 compliant
Power
supply
Voltage, Current 100-240VAC, 50/60Hz
Power consumption Max.: 278W (218W w/o options*3), Factory default settings: 175W
Power consumption in economy mode Sleep mode: Less than 1.0W
Main power switch off: 0W
Operating
environment
Temperature Landscape mode: 0-40°C (32-104°F),
Portrait mode: 0-35°C (32-95°F)
Humidity 20-80% (without condensation)
Dimensions
(W×H×D)
Net (without stand) 1585×915×68/88mm (62.4×36.0×2.7/3.5")
Weight Net (without stand) Approx. 45.8kg/101.0lbs
Wall mounting interface 9 holes, M6 screws (200mm (7.9") pitch) for monitor, 4 holes, M4 screws (100mm (3.9") pitch) for SBC, Signage player mounted on monitor
Regulation/Guideline
compliance
UL60950-1/C-UL/CE Marking/BSMI/GOST-R/FCC-A /DOC-A/
C-Tick/RoHS/US Mercury/CCC only for Chinese model
page top