Start main contents

Display Wall

HOME > Products > Display Wall > Products > LED Display Wall > 67" Display Wall Cubes

Products

Seventy Series

67PE78/67PEF78 (SXGA+ model), 67XE/67XEF (XGA model)

Screen size 67" diagonal size (1359mm×1019mm)
Abbreviated model name 67PE78 67PEF78 67XE 67XEF
Native resolution SXGA+(1400×1050pixels) XGA(1024×768pixels)
Accessibility Rear Front Rear Front
Technology DLP™ technology/DarkChip3™/BrilliantColor™ (*1)
Brightness Bright mode 790cd/m²(typ.) 290cd/m²(typ.)
Normal mode 580cd/m²(typ.) 240cd/m²(typ.)
Eco mode 390cd/m²(typ.) 190cd/m²(typ.)
Advanced Eco Mode 150cd/m²(typ.)
Viewability angle Horizontal 1/2 gain: ±35 Degree, 1/10 gain: ±57 Degree
Vertical 1/2 gain: ±10 Degree, 1/10 gain: ±28 Degree
Contrast ratio 1600:1(typ.) 1700:1(typ.)
Screen to screen gap 0.2-2.0mm
(*2)
1.0-3.0mm
(*2)
0.2-2.0mm
(*2)
1.0-3.0mm
(*2)
Light source   LED(RGB)
Expected
service life
(*3)
100,000hrs (Advanced Eco Mode), 80,000hrs (Other Modes) 80,000hrs
Key parts
average lifetime
DLP™ chip 100,000hrs. (MTBF 650,000hrs)
Cooling fan 100,000hrs
Control signal input RS-232C: D-sub 9 pin
LAN: RJ45x1(10 BASE-T/100 BASE-TX)
D-sub 9 pins×2(IN/OUT)
Mitsubishi Electric original control link
Wire remote: F3.5Jack
IR receiver
Input board slot for optional input board 3 slots
Power consumption
(with 1 input board)
Bright mode 233W(Typ.) 220W(typ.)
Normal mode 147W(Typ.) 160W(typ.)
Eco mode 108W(Typ.) 117W(typ.)
Advanced Eco Mode 88W(Typ.)
AC input voltage AC100-240V ±10%, 50/60Hz ±1Hz
Rated current 3.4/1.5Amp. 2.7/1.4Amp.
Operation
environment
Temperature 10-35℃
(50-95℉)
10-30℃
(50-86℉)
10-35℃
(50-95℉)
10-30℃
(50-86℉)
Humidity 20%-80% non-condensing
Weight 106kg/234lbs 110kg/243lbs 105kg/231lbs 109kg/240lbs
Model number Engine VS-PE75U VS-XE70U
Cabinet S-6770CA S-6770CAF S-6770CA S-6770CAF
Screen SC-6775U SC-6775UF SC-6775U SC-6775UF
 
Abbreviated model name with Cross Lenticular Screen 67PE78L 67PEF75L 67XEL 67XEFL
Model number for Cross Lenticular Screen SC-6775L SC-6775LF SC-6775L SC-6775LF
Brightness with
optional Cross Lenticular Screen
Bright mode 400cd/m²(typ.) 150cd/m²(typ.)
Normal mode 290cd/m²(typ.) 120cd/m²(typ.)
Eco mode 200cd/m²(typ.) 90cd/m²(typ.)
Advanced Eco Mode 80cd/m²(typ.)
Viewability angle with
optional Cross Lenticular Screen
Horizontal 1/2 gain: ±35 deg, 1/10 gain: ±57deg
Vertical 1/2 gain: ±33deg, 1/10 gain: ±55deg
 
Abbreviated model name with optional Black Bead Screen 67PE78B 67PEF78B 67XEB 67XEFB
Model number for optional Black Bead Screen SC-6770B SC-6770BF SC-6770B SC-6770BF
Brightness with
optional Black Bead Screen
Bright mode 190cd/m²(typ.) 70cd/m²(typ.)
Normal mode 140cd/m²(typ.) 55cd/m²(typ.)
Eco mode 90cd/m²(typ.) 45cd/m²(typ.)
Viewability angle with
optional Bead Screen
Horizontal 1/2 gain: ±35 deg, 1/10 gain: ±75deg
Vertical
  • (*1) DLP™, DarkChip3™ and BrilliantColor™ are trademarks of Texas Instruments.
  • (*2) Depending on configuration and environment. The maximum screen to screen gap size is recommended for large display walls to allow for screen expansions due to heat and humidity.
  • (*3) The lifetime of LED light source is an expected value, not guaranteed. The expected lifetime: Temperature condition at operation is 77°F/25°C. With 95°F/35°C, LED lifetime with Bright Mode is 60,000hrs.
page top

Display Wall Configurator : Try the easy configuration software for Mitsubishi Electric's display wall system Try It NowDisplay Wall Configurator : Download Version