Hand Dryers
Sanitary, economical and ecological, Mitsubishi Electric hand dryers offer a new concept in hand drying, replacing older technologies. Strong jets of air gently blow-dry the hands, removing the need for paper or towels, and the beads of water are collected into the unit-attached drain tank below. Activated by sensors when the hands are lowered into the drying area, there is no need to touch anything, thereby preventing the transfer of bacteria and germs as well.
"Jet Towel" Hand Dryers
These high-speed hand dryers use "jet blasts" of air to dry hands completely in a matter of seconds. Mitsubishi Electric developed this original technology in 1993, and the popularity of these hand dryers has continued growing ever since. Today they can be found installed in hotels, restaurants, shopping centers, schools and other public facilities in countries worldwide. Energy-efficient, low-noise operation brings a new level of convenience and satisfaction to users while saving on operating costs.
Select country to find local site or to send product inquiry.