Moving Walks
Moving walks add yet another dimension to architectural space and can be installed either outdoors or inside, depending on the need. Mitsubishi Electric offers an array of moving walks in both flat and inclined system configurations. Utilizing basic structural technologies equivalent to those of our escalators, high reliability, durability, safety and cost performance are ensured.
Commercial Moving Walks
Offering a contemporary solution to growing pedestrian traffic requirements, moving walks are on the increase not only at train stations and airports, but also at tourist attractions and major shopping malls. Utilizing an original highly acclaimed drive system that optimizes safety and comfort, Mitsubishi Electric moving walks provide fast, smooth service and increased convenience.
Select country to find local site or to send product inquiry.
Inclined Moving Walks
Our inclined moving walks are designed to provide people with a relaxing, smooth and comfortable ride. Incorporating terminal-drive system technology from the company's highly evaluated J-type escalators, these moving walks are increasingly used more in grocery stores, shopping malls and public venues where they continue to supply the superior quality and reliability synonymous with the Mitsubishi Electric name.
Select country to find local site or to send product inquiry.
MelEye Monitoring & Control System
MelEye is a sophisticated Web-based elevator/escalator monitoring and control system developed to continuously review system operation. Specially trained engineers review and analyze data accumulated, and quickly introduce optimal solutions to enhance traffic flow patterns and other operational conditions.
Select country to find local site or to send product inquiry.