OUR SYSTEMS
Why Choose Mitsubishi Electric?
Mitsubishi Electric is the only manufacturer in Japan capable of
offering a complete system, from communication modules
to head-end systems and meter data management systems.
Our smart meter system collects and capably manages a tremendous
amount of data from numerous smart meters. With a supply record of more than 20 million communication units
in Japan and
high reliability boasting a data collection rate of over 99.9%, our systems allow for the construction of
large-scale
and economically efficient networks.
Key features
- 01
High reliability with data collection rate of over99.9%
- 02
Applicable to various services with a large scale IoT platform
Our Technologies Enable Data Collection
Rates of 99.9%+
Optimal network design
Featuring original, intelligent algorithms developed through our experience designing large-scale networks, and that select optimal communication methods according to the installation environment of communication modules.
High communication performance via hardware (Antenna)
- High-performance antenna designed and manufactured in Japan realizes effective long-distance RF communication
Data transmission loss prevention via software (BLEnDer MESH)
Data transmission loss prevented by utilizing original BLEnDer MESH algorithms such as:
- Route Switching Algorithm
- Multi-hop Timing Control Algorithm
Automatically detects any abnormalities on the communication route and switches to the optimal route by sending and receiving up-and-down bidirectional commands at a utility set interval.
Our Product Lineup
Our system overview