Lineup
Protection Relay and Supervisory Control Systems (MELPRO Series)
Protection and Supervisory Control System
Protection and supervisory control systems are indispensable for ensuring stable operation of power network. Applying advanced IT technologies and sensors, protection relays provide high-speed fault detection and contribute to clear the faults right with a minimize outage duration of power network to prevent a wide-area blackout. By integration of control system using the international standard, IEC 61850, it enables customers to improve the management of the power network.
Protection Relays
In order to keep the electricity supply stable, protection relays quickly detect possible faults and faulty sections in the power network. This makes it possible to limit blackout area and return power to it in the shortest possible period of time.
Features
- Secure protection relay supported by Enhanced protection algorithms, Comprehensive self-diagnosis, Reliable hardware design and parts screened by MELCO parts certification system
- Advanced validation by Dynamic simulation system using Artificial power network
Substation Automation System
Substation Automation System enhances control and monitoring function by integration of protection relays and other IEDs (Intelligent Electronic Devices) and improves the management of power network.
Features
- Secure control system supported by Enhanced software, Comprehensive self-diagnosis, Reliable hardware design and parts screened by MELCO parts certification system
- User friendly HMI operation with software interlock for prevention of undesirable operation
- Interactive data maintenance tool for IEDs covering Substation Automation System
Special Protection Scheme / Remedial Action Scheme
Special Protection Scheme prevents wide-area blackout in case of severe faults. Stability, frequency or voltage problems can be solved by SPS’s enough robustness and adaptiveness, and transmission capacity can be raised up to the thermal limit of transmission lines.
Features
- Transient, frequency or voltage instability problems can be solved by Melco SPS's enough robustness and adaptiveness
- On-Line corrective control enable to maintain power transmission system stable including DER(Distributed Energy Resource) under Renewable Energy expansion