Solutions
FA Remote

Remote Monitoring
Case.01 Easily check equipment status from a remote location
- Remote Monitoring
Issues
Easily check equipment status from a remote location
Solution
Check equipment status on a web browser using the PLC’s web server function.
* Using the Ewon/Secomea remote solution, users can easily and safely construct a remote access environment.
* TrendMicro™ EdgeIPS™ security solutions create a more secure remote access environment.
- *1Operations are confirmed with the Ewon Cosy+ and Secomea Sitemanager Series.
Benefits
- Even without a special-purpose tool, users can view equipment status via a smartphone or tablet web browser, and then respond appropriately based on facts and data.
- IDS/IPS enables the detection and blocking of unauthorized network access and the construction of a secure remote connection environment.