Solutions
FA Remote

Remote Maintenance
Case.06 Be able to smoothly handle issues and start‑up production lines even without engineers on the shop floor
- Remote Maintenance
Issues
Be able to smoothly handle issues and start‑up production lines even without engineers on the shop floor
Solution
(1) A system recorder records all equipment operational data and camera images when an error occurs.
(2) Log markers are used from remote locations to synchronize display of video and waveform data from ladder programs and shop floor, and share analysis contents.
* Using the Ewon/Secomea remote solution, users can easily and safely construct a remote access environment.
- *1 Operations are confirmed with the Ewon Cosy+ and Secomea Sitemanager Series.
Benefits
- Downtime is reduced as equipment designers and maintenance personnel can immediately begin remote surveys and make accurate decisions based on data.
- Service call costs are reduced by resolving problems with a single command.
- Related personnel can view the operating data and videos of equipment in real time and share knowledge to solve problems smoothly.