Solutions
FA Remote

Remote Monitoring
Case.03 Monitor operating status of overall factory from a remote location
- Remote Monitoring
Issues
Monitor operating status of overall factory from a remote location
Solution
Introduce GENESIS64™ to a production site for centralized monitoring of operating status, production information, and quality information on a web browser.
* Using the Ewon/Secomea remote solution, users can easily and safely construct a remote access environment.
* Introduce TXOne StellarEnforce™ to lock down your system and prevent unauthorized action. Also prevent unauthorized action via remote connection.
- *1 Operations are confirmed with the Ewon Cosy+ and Secomea Sitemanager Series.
- *2 Be aware of CPU and memory load.
Benefits
- Able to check production status on a graphical screen from a remote location just as if the user was on the shop floor.
- The lockdown feature of TXOne StellarEnforce™ enables you to create a secure remote connection environment.