Solutions
FA Remote

Remote Maintenance
Case.09 Perform detailed maintenance on various FA devices from remote locations
- Remote Maintenance
Issues
Perform detailed maintenance on various FA devices from remote locations
Solution
(1) Utilize the FA Transparent function of the GOT2000 Series to connect to individual FA devices from remote locations.
(2) Perform maintenance on individual FA devices from a remote PC using an engineering tool.
* Using Ewon/Secomea remote solutions, users can easily and safely build a remote access environment.
- *1 Operations are confirmed with the Ewon Cosy+ and Secomea Sitemanager Series.
- * Please refer to the relevant product catalog for supported functions and restrictions of each model.
Benefits
- By linking GOT with individual FA devices, users can review information and perform maintenance using GOT even from remote locations.
- Not just simplified, basically all engineering tool functions are available.