Solutions
FA Remote

Remote Maintenance
Case.08 Perform maintenance on various FA devices easily, even from remote locations
- Remote Maintenance
Issues
Perform maintenance on various FA devices easily, even from remote locations
Solution
(1) The VNC server function of the GOT2000 Series enables users to display and operate GOT screens "as is" using a VNC client at remote locations.
(2) Monitor and maintain Mitsubishi Electric devices such as PLCs, servo amplifiers, inverters, robots on GOT screens.
* Using Ewon/Secomea remote solutions, users can easily and safely build a remote access environment.
- *1 Operations are confirmed with the Ewon Cosy+ and Secomea Sitemanager Series.
- * Please refer to the relevant product catalog for supported functions and restrictions of each model.
Benefits
- By linking GOT with individual FA devices, users can review information and perform maintenance using GOT even from remote locations.
- Possible to minimize the introduction of new devices and introduce remote maintenance.