Products
Single phase Motor
Capacitor Start (IP 20)
PHASE: 1
TYPE: CAPACITOR START
MODEL NAME: SC-QR
RATED OUTPUT, HP (kW): 1/4 (0.2)
POLE: 4
CODE: MEATH CODE : 1M001C-400020QRER2
OUTLINE DRAWING NO.: ONM740526-*
RATED VOLTAGE (V): 220 | 230 | 220
RATED FREQUENCY (Hz): 50 | 50 | 60
RATED CURRENT (A): 2.6 | 2.7 | 2.2
RATED SPEED (min⁻¹): 1425 | 1430 | 1720
RATED EFFICIENCY (%): 58.5 | 58.5 | 66.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 120 (E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: OPEN-PROTECTED
DEGREES OF PROTECTION: IP20
METHOD OF COOLING: IC01
FRAME NO.: A71
WEIGHT (kg): 6.8
STANDARD: JEC-2137-2000
EFFICIENCY RULE: IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6202ZZ
- OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
VIBRATION: V20
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 85% RH OR LESS
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
- NO. OF LEAD WIRES : 2
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET : STEEL PLATE
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : PLASTIC
- PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 1
TYPE: CAPACITOR START
MODEL NAME: SC-QR
RATED OUTPUT, HP (kW): 1/3 (0.25)
POLE: 4
CODE: MEATH CODE : 1M001C-400030QRER2
OUTLINE DRAWING NO.: ONM740527-*
RATED VOLTAGE (V): 220 | 230 | 220
RATED FREQUENCY (Hz): 50 | 50 | 60
RATED CURRENT (A): 3.1 | 3.2 | 2.7
RATED SPEED (min⁻¹): 1420 | 1425 | 1710
RATED EFFICIENCY (%): 61.5 | 61.5 | 68.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: OPEN-PROTECTED
DEGREES OF PROTECTION: IP20
METHOD OF COOLING: IC01
FRAME NO.: B71
WEIGHT (kg): 7.6
STANDARD: JEC-2137-2000
EFFICIENCY RULE: IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6202ZZ
- OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
VIBRATION: V20
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
- AMBIENT HUMIDITY : 85% RH OR LESS
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
- NO. OF LEAD WIRES : 2
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET : STEEL PLATE
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : PLASTIC
- PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 1
TYPE: CAPACITOR START
MODEL NAME: SC-QR
RATED OUTPUT, HP (kW): 1/2 (0.4)
POLE: 4
CODE: MEATH CODE : 1M001C-400040QRER3
OUTLINE DRAWING NO.: ONM840528-*
RATED VOLTAGE (V): 220 | 230 | 220
RATED FREQUENCY (Hz): 50 | 50 | 60
RATED CURRENT (A): 4.1 | 4.2 | 3.6
RATED SPEED (min⁻¹): 1430 | 1435 | 1720
RATED EFFICIENCY (%): 66.8 | 66.8 | 70.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 120(E)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: OPEN-PROTECTED
DEGREES OF PROTECTION: IP20
METHOD OF COOLING: IC01
FRAME NO.: 80M
WEIGHT (kg): 11.5
STANDARD: JEC-2137-2000
EFFICIENCY RULE: IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
- LOAD SIDE : 6203ZZ
- OPPOSITE SIDE : 6202ZZ
BEARING GREASE: UREA GREASE
VIBRATION: V20
CIRCUMSTANCE:
- AMBIENT TEMPERATURE : -20 ~ +40°C
- AMBIENT HUMIDITY : 85% RH OR LESS
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
- NO. OF LEAD WIRES : 2
- SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : PLASTIC
- PAINTING : ALKYD-NITROCELLULOSE RESIN
PRODUCTION COUNTRY: THAILAND